Publish your products
XT L Washbasin Tap Timed multi-directional lever

XT L Washbasin Tap Timed multi-directional lever

Timer washbasin tap Presto Presto XT L with multi-directional control lever for fixing on counter. Model: 26661.
Specification
  • *Automatic safety-lock: 15 ± 5 s. *Adjustable flow rate: 6 l/min. *1/2 male inlet. *Multi-directional control lever, comfortably for knee or arm control. *Interchangeable head comprising the whole mechanism of the tap. *Chromed brass body and lever. *Supplied with fixation elements: seal, nut and washer. *Gross weight: 0,905 Kg.
Technical specification
  • Unique ref.26661
  • Product familyFaucets
  • Product groupBasins
  • TypeObject (single object)
  • Date of publishing2019-10-22
  • Edition number1
  • Height (mm)131
  • Width (mm)46
  • Depth (mm)264
Related
  • Material mainChrome
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • IFC classificationSanitary Terminal
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • CSI MasterFormat 2014 Code22 41 00
  • CSI MasterFormat 2014 TitleResidential Plumbing Fixtures
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

South America North America Europe
Argentina
Costa Rica
Portugal
Bolivia
El Salvador
Spain
Brazil
Guatemala
Chile
Honduras
Colombia
Mexico
Ecuador
Nicaragua
Falkland Islands (Islas Malvinas)
Panama
French Guiana
Trinidad and Tobago
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela