Publish your products
Wall-Mounted Washbasin Spout 150 mm. ECO

Wall-Mounted Washbasin Spout 150 mm. ECO

Fixed curved spout for fixing on chromed brass wall. Model: 30765.
Specification
  • *Chrome-plated brass spout. *Designed to be supplied with Presto 509, 520, 530, 540, 630 and 712 taps. *Male inlet 1/2. *With Aerator and flow regulator 2 l/minute regardless of pressure. *Flow limiter.
Technical specification
  • Unique ref.30765
  • Product familyFaucets
  • Product groupBasins
  • TypeObject (single object)
  • Date of publishing2019-11-12
  • Edition number1
  • Height (mm)50
  • Width (mm)50
  • Depth (mm)185
Related
  • Material mainChrome
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • IFC classificationSanitary Terminal
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • CSI MasterFormat 2014 Code22 41 00
  • CSI MasterFormat 2014 TitleResidential Plumbing Fixtures
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

South America North America Europe
Argentina
Costa Rica
Portugal
Bolivia
El Salvador
Spain
Brazil
Guatemala
Chile
Honduras
Colombia
Mexico
Ecuador
Nicaragua
Falkland Islands (Islas Malvinas)
Panama
French Guiana
Trinidad and Tobago
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela