Publish your products
605 Washbasin Tap

605 Washbasin Tap

Single water timed tap for installation on shelves with chrome-plated brass body. Models: 34601 - 34612 - 34613 - 34621 - 95532 - 95533.
Specification
  • *Automatic closing: 15 ± 5 s. *Flow: 6 l/min. *Male inlet 1/2. *With breaker. *Push-button opening. *Body and push-button in chrome-plated brass, interior parts in materials resistant to corrosion and limescale deposits. *Interchangeable head comprising the entire tap mechanism. *Supplied with washer, gasket and fixing nut. *Flow rate adjustable by the installer according to the pressure. *Gross weight: 0.730 Kg. *Certified by AENOR with respect to EN816.
Technical specification
  • Unique ref.34601
  • Product familyFaucets
  • Product groupBasins
  • TypeObject (single object)
  • Date of publishing2019-11-12
  • Edition number1
  • Height (mm)124
  • Width (mm)48
  • Depth (mm)144
Related
  • Material mainChrome
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • IFC classificationSanitary Terminal
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • CSI MasterFormat 2014 Code22 41 00
  • CSI MasterFormat 2014 TitleResidential Plumbing Fixtures
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

South America North America Europe
Argentina
Costa Rica
Portugal
Bolivia
El Salvador
Spain
Brazil
Guatemala
Chile
Honduras
Colombia
Mexico
Ecuador
Nicaragua
Falkland Islands (Islas Malvinas)
Panama
French Guiana
Trinidad and Tobago
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela