Publish your products
ALPA 80 Built-In Wall-Mounted Shower Tap

ALPA 80 Built-In Wall-Mounted Shower Tap

Timed mixer tap for built-in installation with chrome-plated brass body and black PVA push-button. Automatic flow regulator. Model: 35945.
Specification
  • *Chrome-plated brass body and black PVA push-button. *Interchangeable head comprising the entire tap mechanism. *Built-in non-return valves that prevent the mixing of hot and cold water, according to EN 1717. *Push-button with temperature selection by means of 180º rotation. *Automatic closing at 30 seconds (-10s/+5s). *Flow: 8 l/minute. *Male inlet and outlet 3/4. *With 180 x 180 mm stainless steel plate, with fixing screws, flush box Ø 160 x 70 mm. Supplied with filter gaskets, flat gasket and coupling nuts for Ø 16 x 18 mm tube. *Gross weight: 1.940 Kg. *(Models with drain valve do not contain a flow regulator).
Technical specification
  • Unique ref.35945
  • Product familyFaucets
  • Product groupShower
  • TypeObject (single object)
  • Date of publishing2019-11-12
  • Edition number1
  • Height (mm)180
  • Width (mm)180
  • Depth (mm)132
Related
  • Material mainChrome
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • IFC classificationSanitary Terminal
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • CSI MasterFormat 2014 Code22 41 00
  • CSI MasterFormat 2014 TitleResidential Plumbing Fixtures
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

South America North America Europe
Argentina
Costa Rica
Portugal
Bolivia
El Salvador
Spain
Brazil
Guatemala
Chile
Honduras
Colombia
Mexico
Ecuador
Nicaragua
Falkland Islands (Islas Malvinas)
Panama
French Guiana
Trinidad and Tobago
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela