Publish your products
AROHA Bath-Shower thermostatic mixer

AROHA Bath-Shower thermostatic mixer

Presto Ibérica Aroha 46041000 - 46041500 bath and shower thermostatic 2 way chrome with shower kit
Specification
  • Permissible water temperature: the component materials of the tap parts can withstand a maximum temperature of 70 °C. Brass construction with polish chrome finished. Minimum usage pressure: 0,5 bar. Operation by wheel. Cold touch system. Headport thermostatic. 3/4 female inlet. Supplied with 1/2 to 3/4 eccentric cam and trim. Flow rate at 3 bar and maximum opening 18,3 l/minute. Inverter integrated in command. Supplied with shower kit.
Technical specification
  • Unique ref.46041000
  • Product familyFaucets
  • Product groupShowers
  • TypeObject (single object)
  • Date of publishing2026-08-25
  • Edition number1
  • Height (mm)66
  • Width (mm)273
  • Depth (mm)273
Related
  • Material mainChrome
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20
  • Uniclass 2015 DescriptionSanitary fittings and accessories
  • CSI MasterFormat 2014 Code22 41 00
  • CSI MasterFormat 2014 TitleResidential Plumbing Fixtures
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

South America North America Europe
Argentina
Costa Rica
Portugal
Bolivia
El Salvador
Spain
Brazil
Guatemala
Chile
Honduras
Colombia
Mexico
Ecuador
Nicaragua
Falkland Islands (Islas Malvinas)
Panama
French Guiana
Trinidad and Tobago
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela