Publish your products
NINE Kitchen mixer
NINE Kitchen mixer
NINE Kitchen mixer

    NINE Kitchen mixer

    Presto Ibérica Nine 4628600 - 4628611 - 4628616 high sink mixer chrome
    Specification
    • Permissible water temperature: the component materials of the tap parts can withstand a maximum temperature of 70 °C. Brass construction with polish chrome, black and white. Minimum usage pressure: 0,5 bar. Operation by lever. Single hole-mounting. One - piece cartridge mixer with ceramic discs. Cartridge diameter 35 mm. Flow rate at 3 bar and maximum opening 20,9 l/minute. Supplied with 3/8 female flexible hoses and 45 cm long.
    Technical specification
    • Unique ref.4628600
    • Product familyFaucets
    • Product groupKitchen
    • TypeObject (single object)
    • Date of publishing2026-07-14
    • Edition number1
    • Height (mm)349
    • Width (mm)106
    • Depth (mm)106
    Related
    • Material mainChrome
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20
    • Uniclass 2015 DescriptionSanitary fittings and accessories
    • CSI MasterFormat 2014 Code22 41 00
    • CSI MasterFormat 2014 TitleResidential Plumbing Fixtures
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    South America North America Europe
    Argentina
    Costa Rica
    Portugal
    Bolivia
    El Salvador
    Spain
    Brazil
    Guatemala
    Chile
    Honduras
    Colombia
    Mexico
    Ecuador
    Nicaragua
    Falkland Islands (Islas Malvinas)
    Panama
    French Guiana
    Trinidad and Tobago
    Guyana
    Paraguay
    Peru
    Suriname
    Uruguay
    Venezuela
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit