Publish your products
1929 Kitchen mixer

1929 Kitchen mixer

Presto Ibérica 1929 6231300 - 6231340 - 6231341 high sink mixer chrome
Specification
  • Permissible water temperature: the component materials of the tap parts can withstand a maximum temperature of 70 °C. Brass construction with polish chrome, aged bronze and y aged copper finished. Minimum usage pressure: 0,5 bar. Operation by wheels. Ceramic headvalve de 1/2 vuelta. Single hole-mounting. Flow rate at 3 bar and maximum opening 17,8 l/minute. Supplied with 3/8 female flexible hoses and 37 cm long.
Technical specification
  • Unique ref.6231300
  • Product familyFaucets
  • Product groupBasins
  • TypeObject (single object)
  • Date of publishing2026-06-02
  • Edition number1
  • Height (mm)223
  • Width (mm)197
  • Depth (mm)344
Related
  • Material mainChrome
  • Designed inSpain
  • Manufactured inSpain
  • Weight Net (Kg)2.2
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20
  • Uniclass 2015 DescriptionSanitary fittings and accessories
  • CSI MasterFormat 2014 Code22 41 00
  • CSI MasterFormat 2014 TitleResidential Plumbing Fixtures
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

South America North America Europe
Argentina
Costa Rica
Portugal
Bolivia
El Salvador
Spain
Brazil
Guatemala
Chile
Honduras
Colombia
Mexico
Ecuador
Nicaragua
Falkland Islands (Islas Malvinas)
Panama
French Guiana
Trinidad and Tobago
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela