Publish your products
XT FUSION Shower Mixer

XT FUSION Shower Mixer

Shower mixer tap Model: 71230.
Specification
  • *Great water saving. *Lead free. * Constant flow rate: 8 l/min. *Recommended use pressure: 1-5 bar (min. 0.8 – max. 8 bar). *Permitted water temperature: max. 70ºC. *Gross weight: 1 kg. *Supplied with fixation elements: seal, washer, eccentric and trim.
Technical specification
  • Unique ref.71230
  • Product familyFaucets
  • Product groupShower
  • TypeObject (single object)
  • Date of publishing2019-10-22
  • Edition number1
  • Height (mm)143
  • Width (mm)215
  • Depth (mm)126
Related
  • Material mainChrome
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • IFC classificationSanitary Terminal
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • CSI MasterFormat 2014 Code22 41 00
  • CSI MasterFormat 2014 TitleResidential Plumbing Fixtures
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

South America North America Europe
Argentina
Costa Rica
Portugal
Bolivia
El Salvador
Spain
Brazil
Guatemala
Chile
Honduras
Colombia
Mexico
Ecuador
Nicaragua
Falkland Islands (Islas Malvinas)
Panama
French Guiana
Trinidad and Tobago
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela