Publish your products
XT FUSION Bidet Tap Mixer

XT FUSION Bidet Tap Mixer

Bidet mixer tap Model: 71270.
Specification
  • *Great water saving, energy saving and improved hygienic conditions. *Lead free. *Recommended use pressure: 1 - 5 bar (min. 0.8 – max. 8 bar). *Permitted water temperature: 70ºC max. *Constant flow of 5 l/min (with pressures above 1 bar) *Gross weight: 1 kg. *Supplied with fixation elements: seal and washer; 350 mm flexible hose, 3/8" nut.
Technical specification
  • Unique ref.71270
  • Product familyFaucets
  • Product groupBidet
  • TypeObject (single object)
  • Date of publishing2019-10-22
  • Edition number1
  • Height (mm)144
  • Width (mm)50
  • Depth (mm)109
Related
  • Material mainChrome
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • IFC classificationSanitary Terminal
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • CSI MasterFormat 2014 Code22 41 00
  • CSI MasterFormat 2014 TitleResidential Plumbing Fixtures
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

South America North America Europe
Argentina
Costa Rica
Portugal
Bolivia
El Salvador
Spain
Brazil
Guatemala
Chile
Honduras
Colombia
Mexico
Ecuador
Nicaragua
Falkland Islands (Islas Malvinas)
Panama
French Guiana
Trinidad and Tobago
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela