Publish your products
CÓNICO Bath-Shower mixer

CÓNICO Bath-Shower mixer

Presto Ibérica Cónico 7171000 - 7171500 - 7171016 - ABT7171500 bath and shower mixer chrome
Specification
  • Tap made of brass with chrome or black finish, depending on the model. Outlet selection by diverter. Available: With shower accessories. Flow rate 20 l/min at 3 bar and maximum opening. G3/4 female inlet. Admissible water temperature: the materials that make up the tap parts can withstand a maximum temperature of 70ºC. Supplied with eccentrics and trims. Minimum operating pressure: 0.5 bar. Sealed cartridge with 35 mm diameter ceramic discs. Actuation by single-lever handle.
Technical specification
  • Unique ref.7171000
  • Product familyFaucets
  • Product groupShowers
  • TypeObject (single object)
  • Date of publishing2026-08-18
  • Edition number1
  • Height (mm)121
  • Width (mm)186
  • Depth (mm)164
Related
  • Material mainChrome
  • Designed inSpain
  • Manufactured inSpain
  • Weight Net (Kg)2.08
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20
  • Uniclass 2015 DescriptionSanitary fittings and accessories
  • CSI MasterFormat 2014 Code22 41 00
  • CSI MasterFormat 2014 TitleResidential Plumbing Fixtures
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

South America North America Europe
Argentina
Costa Rica
Portugal
Bolivia
El Salvador
Spain
Brazil
Guatemala
Chile
Honduras
Colombia
Mexico
Ecuador
Nicaragua
Falkland Islands (Islas Malvinas)
Panama
French Guiana
Trinidad and Tobago
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela