Publish your products
CÓNICO Washbasin tap
CÓNICO Washbasin tap

    CÓNICO Washbasin tap

    Presto Ibérica Cónico 7175000 - 7174000 - AF7175000 - AF717500E - AF7174000 - 7175016 - ABT7175000 - PEM7175000 wash basin mixer chrome
    Specification
    • Tap made of brass with chrome or black finish, depending on the model. Body for installation in a single hole. Flow rate 12 l/min at 3 bar and maximum opening. G3/8 inlet. Admissible water temperature: the materials that make up the tap parts can withstand a maximum temperature of 70ºC. Supplied with 37 cm hose. Minimum operating pressure: 0.5 bar. Sealed mixer cartridge with 35 mm diameter ceramic discs. Operation by single-lever handle.
    Technical specification
    • Unique ref.7175000
    • Product familyFaucets
    • Product groupBasins
    • TypeObject (single object)
    • Date of publishing2026-08-04
    • Edition number1
    • Height (mm)151
    • Width (mm)49
    • Depth (mm)126
    Related
    • Material mainChrome
    • Designed inSpain
    • Manufactured inSpain
    • Weight Net (Kg)1.2
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20
    • Uniclass 2015 DescriptionSanitary fittings and accessories
    • CSI MasterFormat 2014 Code22 41 00
    • CSI MasterFormat 2014 TitleResidential Plumbing Fixtures
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    South America North America Europe
    Argentina
    Costa Rica
    Portugal
    Bolivia
    El Salvador
    Spain
    Brazil
    Guatemala
    Chile
    Honduras
    Colombia
    Mexico
    Ecuador
    Nicaragua
    Falkland Islands (Islas Malvinas)
    Panama
    French Guiana
    Trinidad and Tobago
    Guyana
    Paraguay
    Peru
    Suriname
    Uruguay
    Venezuela