Publish your products
CÓNICO Wall washbasin tap

CÓNICO Wall washbasin tap

Presto Ibérica Cónico 7175600 - 7175616 wall wash basin mixer
Specification
  • Tap made of brass with chrome or black finish. Double-position opening system. Adjustable trim plate. Flow rate 20.7 l/min at 3 bar and maximum opening. G1/2 male inlet. Admissible water temperature: the materials that make up the tap parts can withstand a maximum temperature of 70ºC. Supplied with trim plate. Minimum operating pressure: 0.5 bar. Sealed mixer cartridge with 35 mm diameter ceramic discs. Single-lever handle operation.
Technical specification
  • Unique ref.7175600
  • Product familyFaucets
  • Product groupBasins
  • TypeObject (single object)
  • Date of publishing2026-08-04
  • Edition number1
  • Height (mm)110
  • Width (mm)200
  • Depth (mm)75
Related
  • Material mainChrome
  • Designed inSpain
  • Manufactured inSpain
  • Weight Net (Kg)2.48
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20
  • Uniclass 2015 DescriptionSanitary fittings and accessories
  • CSI MasterFormat 2014 Code22 41 00
  • CSI MasterFormat 2014 TitleResidential Plumbing Fixtures
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

South America North America Europe
Argentina
Costa Rica
Portugal
Bolivia
El Salvador
Spain
Brazil
Guatemala
Chile
Honduras
Colombia
Mexico
Ecuador
Nicaragua
Falkland Islands (Islas Malvinas)
Panama
French Guiana
Trinidad and Tobago
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela