Publish your products
DALMA Shower mixer

DALMA Shower mixer

Presto Ibérica Dalma 7203000 - 7203500 shower mixer chrome
Specification
  • Single-lever shower mixer tap, exposed wall. Made of brass. Sealed cartridge with 35 mm diameter ceramic discs. Minimum operating pressure: 0.5 bar. G3/4 female inlet. Flow rate 12 l/min at 3 bar and maximum opening. Admissible water temperature: the materials that make up the tap parts can withstand a maximum temperature of 70ºC. Supplied with: 2 1/2 to 3/4 eccentrics, 2 trim pieces, flexible hose and handle. Model available with or without shower accessories.
Technical specification
  • Unique ref.7203000
  • Product familyFaucets
  • Product groupShowers
  • TypeObject (single object)
  • Date of publishing2026-08-04
  • Edition number1
  • Height (mm)120
  • Width (mm)186
  • Depth (mm)131
Related
  • Material mainChrome
  • Designed inSpain
  • Manufactured inSpain
  • Weight Net (Kg)1.55
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20
  • Uniclass 2015 DescriptionSanitary fittings and accessories
  • CSI MasterFormat 2014 Code22 41 00
  • CSI MasterFormat 2014 TitleResidential Plumbing Fixtures
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

South America North America Europe
Argentina
Costa Rica
Portugal
Bolivia
El Salvador
Spain
Brazil
Guatemala
Chile
Honduras
Colombia
Mexico
Ecuador
Nicaragua
Falkland Islands (Islas Malvinas)
Panama
French Guiana
Trinidad and Tobago
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela