Publish your products
DALMA Washbasin tap

DALMA Washbasin tap

Presto Ibérica Dalma 7205000 - 7204000 - 720500E - 7205011 - 7205016 - 7205000_RAL2007 - 7205029 - 7205030 - 7205030 - 7205036 - 7205040 - 7205041 - 7205071 - PEM7205000 wash basin mixer chrome
Specification
  • Single-lever basin mixer tap with shelf. Made of brass. Sealed mixer cartridge with 35 mm diameter ceramic discs. Flow rate 12 l/min at 3 bar and maximum opening. Minimum operating pressure: 0.5 bar. Admissible water temperature: the materials that make up the tap parts can withstand a maximum temperature of 70ºC. G3/8 inlet. Supplied with: 37 cm hose. Model available with or without semi-automatic drain. ECO model available. Available in chrome, black, white, brushed gold, rose gold, brushed black chrome, bronze and aged copper, brushed nickel and luxcover cupra finishes.
Technical specification
  • Unique ref.7205000
  • Product familyFaucets
  • Product groupBasins
  • TypeObject (single object)
  • Date of publishing2026-08-11
  • Edition number1
  • Height (mm)153
  • Width (mm)47
  • Depth (mm)155
Related
  • Material mainChrome
  • Designed inSpain
  • Manufactured inSpain
  • Weight Net (Kg)1.2
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20
  • Uniclass 2015 DescriptionSanitary fittings and accessories
  • CSI MasterFormat 2014 Code22 41 00
  • CSI MasterFormat 2014 TitleResidential Plumbing Fixtures
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

South America North America Europe
Argentina
Costa Rica
Portugal
Bolivia
El Salvador
Spain
Brazil
Guatemala
Chile
Honduras
Colombia
Mexico
Ecuador
Nicaragua
Falkland Islands (Islas Malvinas)
Panama
French Guiana
Trinidad and Tobago
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela