Publish your products
DOMO SENSIA Kitchen Electronic Mixer

DOMO SENSIA Kitchen Electronic Mixer

Electronic kitchen tap with a system of patented detection by means of active infrared rays. Models: 79320 - 79321.
Specification
  • *Great water savings, energy savings and improved hygienic conditions. *Recognition of its environment: allows adaptation to all kinds of washbasins or urinals. *View installation case: lid with security screws. *Increase anti-vandal system. *Constant flow of 6 l/min (with pressures above 1 bar) *Mixer comfortably by brass lever. *Recommended use pressure: 1 - 5 bar (min 0-8 - max. 8 bar). *Recommended water temperature: 10-60ºC (max. 70ªC).*LED system indication for low battery. *Gross weight: 1,300 kg. *Leaks internal connections. *Automatic safety-lock in case of low battery. *Automatic rinsing in 24 h. *Supplied with fixation elements: seal and washer. *Two 350 mm flexible hose, 1/2 “ nuts *Two non-return valves. *Two stopcock set in square to ½ “ inlet and ½ “ outlet. *CRP2 battery 6V lithium or 12V.
Technical specification
  • Unique ref.79320
  • Product familyElectronic Faucets
  • Product groupBasin
  • TypeObject (single object)
  • Date of publishing2019-10-22
  • Edition number1
  • Height (mm)252
  • Width (mm)83
  • Depth (mm)444
Related
  • Material mainChrome
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • IFC classificationSanitary Terminal
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • CSI MasterFormat 2014 Code22 41 00
  • CSI MasterFormat 2014 TitleResidential Plumbing Fixtures
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

South America North America Europe
Argentina
Costa Rica
Portugal
Bolivia
El Salvador
Spain
Brazil
Guatemala
Chile
Honduras
Colombia
Mexico
Ecuador
Nicaragua
Falkland Islands (Islas Malvinas)
Panama
French Guiana
Trinidad and Tobago
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit