Publish your products
DOMO TOUCH Toilet Built-In Fluxor Electronic

DOMO TOUCH Toilet Built-In Fluxor Electronic

Toilet built-in electronic flush valve with Touch tecnology, for Presto Domo Touch I. Models: 79750 - 79751.
Specification
  • *3/4 male inlet. *Outlet with gaskets and pipe union nut Ø 28 mm. *Manual operation option. *Automatic safety-lock in case of low-battery. *LED system indication for low battery. *Constant discharge volume at pressures from 1.2 to 4 bar. *Built-in anti-siphon device in compliance with the health regulations in force. *Automatic rinsing in 24 h. *Gross weight: 2,500 kg. *Great water and energy saving. *View installation case: Lid with security screws and anti-vandal improvement. *Leak internal connections.
Technical specification
  • Unique ref.79750
  • Product familyElectronic Faucets
  • Product groupWC
  • TypeObject (single object)
  • Date of publishing2019-10-22
  • Edition number1
  • Height (mm)77
  • Width (mm)167
  • Depth (mm)312
Related
  • Material mainChrome
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • IFC classificationSanitary Terminal
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • CSI MasterFormat 2014 Code22 41 00
  • CSI MasterFormat 2014 TitleResidential Plumbing Fixtures
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

South America North America Europe
Argentina
Costa Rica
Portugal
Bolivia
El Salvador
Spain
Brazil
Guatemala
Chile
Honduras
Colombia
Mexico
Ecuador
Nicaragua
Falkland Islands (Islas Malvinas)
Panama
French Guiana
Trinidad and Tobago
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit