Publish your products
PRESTODISC 640 Gerontological washbasin tap

PRESTODISC 640 Gerontological washbasin tap

Equip Prestodisc 640 80640 Gerontological sink mixer tap.
Specification
  • Prestodisc 640 single-lever gerontological mixer tap with chrome-plated brass body. Pull-out spout. Water flows until manually stopped by the user. G3/8 female inlet. Admissible water temperature: the materials that make up the tap parts can withstand a maximum temperature of 70ºC. Supplied with 3/8’’ flexible hoses, 35 cm long. Recommended operating pressure: 1-5 bar. Sealed cartridge with 40 mm diameter ceramic discs. Lever actuation.
Technical specification
  • Unique ref.80640
  • Product familyFaucets
  • Product groupBasins
  • TypeObject (single object)
  • Date of publishing2025-01-13
  • Edition number1
  • Height (mm)86
  • Width (mm)183
  • Depth (mm)400
Related
  • Material mainChrome
  • Designed inSpain
  • Manufactured inSpain
  • Weight Net (Kg)2.21
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20
  • Uniclass 2015 DescriptionSanitary fittings and accessories
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

South America North America Europe
Argentina
Costa Rica
Portugal
Bolivia
El Salvador
Spain
Brazil
Guatemala
Chile
Honduras
Colombia
Mexico
Ecuador
Nicaragua
Falkland Islands (Islas Malvinas)
Panama
French Guiana
Trinidad and Tobago
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit