Publish your products
THEO DARK Bath-Shower mixer

THEO DARK Bath-Shower mixer

Presto Ibérica Theo Dark 8631000 - 8631500 - 8631036 - 8631536 bath and shower mixer chrome
Specification
  • Faucet made of brass with chrome or brushed black chrome finish, depending on the model. Minimum operating pressure: 0.5 bar. Lever operation. Sealed cartridge with 35 mm diameter ceramic discs. Outlet selection by diverter. Available: With shower accessories
Technical specification
  • Unique ref.8631000
  • Product familyFaucets
  • Product groupShowers
  • TypeObject (single object)
  • Date of publishing2026-06-16
  • Edition number1
  • Width (mm)264
  • Depth (mm)245
Related
  • Material mainChrome
  • Designed inSpain
  • Manufactured inSpain
  • Weight Net (Kg)3.95
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20
  • Uniclass 2015 DescriptionSanitary fittings and accessories
  • CSI MasterFormat 2014 Code22 41 00
  • CSI MasterFormat 2014 TitleResidential Plumbing Fixtures
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

South America North America Europe
Argentina
Costa Rica
Portugal
Bolivia
El Salvador
Spain
Brazil
Guatemala
Chile
Honduras
Colombia
Mexico
Ecuador
Nicaragua
Falkland Islands (Islas Malvinas)
Panama
French Guiana
Trinidad and Tobago
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela