Publish your products
THEO DARK Shower mixer column sprayer 250 mm ABS and flexible hose pvc

THEO DARK Shower mixer column sprayer 250 mm ABS and flexible hose pvc

Presto Ibérica Theo Dark 86350300 - 86350316 - 86350329 - 86350336 Single-lever shower group with column, shower head and shower accessories.
Specification
  • Tap made of brass with chrome or brushed black chrome finish, depending on the model. Height-adjustable column (telescopic). Minimum operating pressure: 0.5 bar. Single-lever operation. Supplied with 250 mm diameter ABS shower head, PVC hose, 5-function shower handle.
Technical specification
  • Unique ref.86350300
  • Product familyFaucets
  • Product groupShowers
  • TypeObject (single object)
  • Date of publishing2026-06-16
  • Edition number1
  • Height (mm)1354
  • Width (mm)288
  • Depth (mm)504
Related
  • Material mainChrome
  • Designed inSpain
  • Manufactured inSpain
  • Weight Net (Kg)6.37
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20
  • Uniclass 2015 DescriptionSanitary fittings and accessories
  • CSI MasterFormat 2014 Code22 41 00
  • CSI MasterFormat 2014 TitleResidential Plumbing Fixtures
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

South America North America Europe
Argentina
Costa Rica
Portugal
Bolivia
El Salvador
Spain
Brazil
Guatemala
Chile
Honduras
Colombia
Mexico
Ecuador
Nicaragua
Falkland Islands (Islas Malvinas)
Panama
French Guiana
Trinidad and Tobago
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela