Publish your products
THEO DARK High washbasin tap

THEO DARK High washbasin tap

Presto Ibérica Theo Dark 8635500 - 8635536 wash basin mixer chrome
Specification
  • Tap made of brass with chrome or brushed black chrome finish, depending on the model. Body for installation in a single hole. Flow rate 10 l/min at 3 bar and maximum opening. With concealed aerator. G3/8 female inlet. Admissible water temperature: the materials that make up the tap parts can withstand a maximum temperature of 70ºC. Supplied with fixing elements and flexible hoses. Minimum operating pressure: 0.5 bar. Sealed cartridge with 40 mm diameter ceramic discs. Actuation by single-lever handle.
Technical specification
  • Unique ref.8635500
  • Product familyFaucets
  • Product groupBasins
  • TypeObject (single object)
  • Date of publishing2026-06-16
  • Edition number1
  • Height (mm)350
  • Width (mm)48
  • Depth (mm)187
Related
  • Material mainChrome
  • Designed inSpain
  • Manufactured inSpain
  • Weight Net (Kg)2
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20
  • Uniclass 2015 DescriptionSanitary fittings and accessories
  • CSI MasterFormat 2014 Code22 41 00
  • CSI MasterFormat 2014 TitleResidential Plumbing Fixtures
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

South America North America Europe
Argentina
Costa Rica
Portugal
Bolivia
El Salvador
Spain
Brazil
Guatemala
Chile
Honduras
Colombia
Mexico
Ecuador
Nicaragua
Falkland Islands (Islas Malvinas)
Panama
French Guiana
Trinidad and Tobago
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit