Publish your products
THEO DARK 3-way Recessed Shower mixer

THEO DARK 3-way Recessed Shower mixer

Presto Ibérica Theo Dark 8637200 - 8637236 shower single lever concealed 3 way chrome
Specification
  • Faucet made of brass with chrome or brushed black chrome finish, depending on the model. Minimum operating pressure: 0.5 bar. Lever operation. Sealed cartridge with 35 mm diameter ceramic discs. Outlet selection by diverter. Diverter cartridge with 25 mm diameter. Adjustable trim plate. Available: Without shower accessories.
Technical specification
  • Unique ref.8637200
  • Product familyFaucets
  • Product groupShowers
  • TypeObject (single object)
  • Date of publishing2026-06-30
  • Edition number1
  • Height (mm)160
  • Width (mm)110
  • Depth (mm)70
Related
  • Material mainChrome
  • Designed inSpain
  • Manufactured inSpain
  • Weight Net (Kg)1.5
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20
  • Uniclass 2015 DescriptionSanitary fittings and accessories
  • CSI MasterFormat 2014 Code22 41 00
  • CSI MasterFormat 2014 TitleResidential Plumbing Fixtures
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

South America North America Europe
Argentina
Costa Rica
Portugal
Bolivia
El Salvador
Spain
Brazil
Guatemala
Chile
Honduras
Colombia
Mexico
Ecuador
Nicaragua
Falkland Islands (Islas Malvinas)
Panama
French Guiana
Trinidad and Tobago
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela