Publish your products
LUCKY ME Shower wall mixer 3 way

LUCKY ME Shower wall mixer 3 way

Presto Ibérica lucky me basin mixer
Specification
  • Brass tap with chrome finish. Minimum working pressure: 0.5 bar. Handle operated. Cartridge sealed with 35 mm diameter ceramic discs. Output selection by diverter. 25 mm diameter diverter cartridge. Adjustable trim plate. Flow rate 10 l/min at 3 bar and maximum opening. G1/2 Female inlet and outlet fitting. Permissible water temperature: the materials that constitute the tap’s parts can withstand a maximum temperature of 70ºC.
Technical specification
  • Unique ref.8817200
  • Product familyFaucets
  • Product groupBasins
  • TypeObject (single object)
  • Date of publishing2026-07-14
  • Edition number1
  • Height (mm)127
  • Width (mm)120
  • Depth (mm)175
Related
  • Material mainChrome
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20
  • Uniclass 2015 DescriptionSanitary fittings and accessories
  • CSI MasterFormat 2014 Code22 41 00
  • CSI MasterFormat 2014 TitleResidential Plumbing Fixtures
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

South America North America Europe
Argentina
Costa Rica
Portugal
Bolivia
El Salvador
Spain
Brazil
Guatemala
Chile
Honduras
Colombia
Mexico
Ecuador
Nicaragua
Falkland Islands (Islas Malvinas)
Panama
French Guiana
Trinidad and Tobago
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela