Publish your products
XT 2000 Washbasin Tap Timed

XT 2000 Washbasin Tap Timed

Ecological shut off tap, for fixing on counter. Models: 90900 - 90901 - 90906.
Specification
  • *Automatic safety-lock: 10 ± 2s. *Adjustable flow rate: 5 l/min with aerator. *1/2 male inlet. *Press-button opening. *Chromed brass body and press-button, anti-corrosive internal pieces. *Interchangeable head comprising the whole mechanism of the tap. *Supplied with fixation elements. *Gross weight: 1,180 Kg.
Technical specification
  • Unique ref.90900
  • Product familyFaucets
  • Product groupBasins
  • TypeObject (single object)
  • Date of publishing2019-10-22
  • Edition number1
  • Height (mm)145
  • Width (mm)52
  • Depth (mm)176
Related
  • Material mainChrome
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • IFC classificationSanitary Terminal
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • CSI MasterFormat 2014 Code22 41 00
  • CSI MasterFormat 2014 TitleResidential Plumbing Fixtures
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

South America North America Europe
Argentina
Costa Rica
Portugal
Bolivia
El Salvador
Spain
Brazil
Guatemala
Chile
Honduras
Colombia
Mexico
Ecuador
Nicaragua
Falkland Islands (Islas Malvinas)
Panama
French Guiana
Trinidad and Tobago
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela