Publish your products
AROHA TECH Basin mixer electronic
AROHA TECH Basin mixer electronic

    AROHA TECH Basin mixer electronic

    Presto Ibérica Aroha Tech P3178100 - P3178101 basin high mixer electronic
    Specification
    • Tap made of brass finished with available in black marble or white marble. *Components integrated in the faucet for easy installation and increased vandal protection. *Automatic closing of the solenoid valve in case of power failure. *Automatic rinsing every 24 hours. *Low battery indication by communication LED, in battery model. *Gross weight: 1,086 kg. Constant flow of 6 l/min (with pressures greater than 1 bar). Automatic closing of the solenoid valve in case of power failure. G1/2 female inlet. Admissible water temperature: the materials that make up the parts of the taps can withstand a maximum temperature of 70ºC. Supplied with: *Fixing elements, gasket and washer. *350 mm flexible hose, with 1/2 nuts. *CR-P2 battery or 12 V transformer (depending on model). Recommended pressure of use: 1-5 bar (min, 0.8 – max. 8 bar). Activation by sensor.
    Technical specification
    • Unique ref.P3178100
    • Product familyFaucets
    • Product groupBasins
    • TypeObject (single object)
    • Date of publishing2026-08-18
    • Edition number1
    Related
    • Material mainChrome
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20
    • Uniclass 2015 DescriptionSanitary fittings and accessories
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    South America North America Europe
    Argentina
    Costa Rica
    Portugal
    Bolivia
    El Salvador
    Spain
    Brazil
    Guatemala
    Chile
    Honduras
    Colombia
    Mexico
    Ecuador
    Nicaragua
    Falkland Islands (Islas Malvinas)
    Panama
    French Guiana
    Trinidad and Tobago
    Guyana
    Paraguay
    Peru
    Suriname
    Uruguay
    Venezuela