Publish your products
MSDRBG - Double Ribbed Maximum Security Bar Grille
MSDRBG - Double Ribbed Maximum Security Bar Grille

    MSDRBG - Double Ribbed Maximum Security Bar Grille

    Overview

    Security bar grilles restrict access and allow airflow between secure and non-secured areas. Ideal for maximum security applications, security bar grilles feature all-welded construction and are mounted to the wall using a welded frame with optional mounting flanges.

    Typical Applications

    Security grilles reduce unwanted access to ductwork in spaces where supervision is minimal and vandalism or misuse is a risk. Such areas include: correctional facilities, psychiatric hospitals, rest stops, park facilities, schools, and sports venues. Maximum security bar grilles provide additional security in openings between secure and non-secure areas, and should be placed in every opening through a secure wall. 

    Specification
    • Construction Options

      • Size
        • Minimum: 6 in. x 6 in.
        • Maximum: 30 in. x 30 in.
        • Oversized construction available for field assembly
      • Options
        • Wire mesh (WM)
        • Mounting flanges
        • 4-sided mounting frame


    Technical specification
    • Unique ref.msdrbg-double-ribbed-bar-grille
    • Product familyGrilles
    • Product groupGrilles
    • TypeObject (single object)
    • Date of publishing2024-10-30
    • Edition number1
    Related
    • Material mainSteel
    Classification
    • BIMobject CategoryHVAC - Ductwork
    • IFC classificationAir Terminal
    • ETIM CodeEC010633
    • ETIM NameDisplacement grille
    • Uniclass 2015 CodePr_70_65_04_03
    • Uniclass 2015 DescriptionAir grilles
    • CSI MasterFormat 2014 Code23 37 13
    • CSI MasterFormat 2014 TitleDiffusers, Registers, and Grilles
    • OmniClass Number23-33 49 23 15
    • OmniClass TitleSupply Air Grilles

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit