Publish your products
TBD3 - T-Bar Diffuser, Ice-Tong Pattern Controller
TBD3 - T-Bar Diffuser, Ice-Tong Pattern Controller
TBD3 - T-Bar Diffuser, Ice-Tong Pattern Controller
TBD3 - T-Bar Diffuser, Ice-Tong Pattern Controller

    TBD3 - T-Bar Diffuser, Ice-Tong Pattern Controller

    T-bar diffusers consists of a coated steel casing with extruded aluminum center tee (minimum 2 slot) and pattern controllers. Air pattern controllers are available in multiple styles to provide various air patterns with a high induction ratio for a high degree of thermal comfort. Matching return diffusers are available to complement supply units and maintain the architectural appearance throughout the space.

    Typical Applications

    The TBD series of T-bar diffusers are designed for lay-in installation in standard ceiling grids, and are typically installed along the perimeter of commercial spaces. They provide various air patterns with a high induction ratio for a high degree of thermal comfort.

    The ice-tong style adjustable pattern controllers provide a full 180° range of air pattern adjustment for both horizontal and vertical set points. When set for a horizontal air pattern, the aerodynamically curved pattern controllers produce a tight ceiling-hugging air pattern, even at low airflow rates.

    Specification
    • Construction Options

      • Slot Widths
        • 1/2 in. (TBDx50)
        • 3/4 in. (TBDx75)
        • 1 in. (TBDx100)
        • 1 1/2 in. (TBDx150)
      • Pattern Controller Style
        • Ice-tong 
      • Options
        • Return diffuser (TBR/FR)
        • Internal insulation (TBDI3)
        • External insulation
        • Fire rated construction (TBD3-FR)
        • Factory installed outer T-bars
        • Aluminum plaster frame
    Technical specification
    • Unique ref.tbd3-tbar-diffuser
    • Product familyDiffusers
    • Product groupDiffusers
    • TypeObject (single object)
    • Date of publishing2025-02-19
    • Edition number1
    Related
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategoryHVAC - Ductwork
    • IFC classificationAir Terminal
    • ETIM CodeEC010630
    • ETIM NameSlot diffuser
    • Uniclass 2015 CodePr_70_65_04_02
    • Uniclass 2015 DescriptionAir diffusers
    • CSI MasterFormat 2014 Code23 37 13
    • CSI MasterFormat 2014 TitleDiffusers, Registers, and Grilles
    • OmniClass Number23-33 49 11
    • OmniClass TitleVentilation Diffusers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit