Publish your products
Beams Acoustic Baffles
Beams Acoustic Baffles
Beams Acoustic Baffles

    Beams Acoustic Baffles

    Ceiling baffles are a convenient solution, when adding panels to the walls isn’t an option. These unobtrusive low-profile baffles will reduce unwanted room reverb and ambient noise and work especially well in spaces with low ceilings.

    Our customers want acoustic treatment options that complement the existing aesthetic of the room. In spaces with wooden beams or rafters, Designer Grain Beams will blend in with the background. Meanwhile, in spaces with more utilitarian ceilings, they’ll stand out as a visually arresting feature in their own right, adding some rustic elegance.

    The four wood-grain style finishes have been chosen to match those of the EcoScapes Slat Wall range of panels, and these two products will complement each other perfectly in a room layout.


    Get in contact with Primacoustic

    Specification
    • Details:

      • Core Panel Material: Glass wool
      • Finish: Glass Wool tissue micromesh sealed with pre-printed latex coating

      Available sizes:

      • 72 × 9 in (1829 × 229 mm)

      Available colours:

      • Ebony
      • Oak
      • Fog
      • Pine

      Suspension Hardware Included

    Technical specification
    • Unique ref.Broadway_Beams_Acoustic_Baffles
    • Product familyAcoustic Ceiling Baffles
    • Product groupBroadway
    • TypeObject (single object)
    • Date of publishing2024-08-28
    • Edition number1
    Related
    • Material mainGlass wool
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction Materials - Acoustic Panels & Accessories
    • IFC classificationCeiling
    • Uniclass 2015 CodeSs_30_25_22_01
    • Uniclass 2015 DescriptionAcoustic baffle suspended ceiling systems
    • CSI MasterFormat 2014 Code32 35 16
    • CSI MasterFormat 2014 TitleSound Barriers
    • OmniClass Number23-15 19 11
    • OmniClass TitleCeiling Baffles

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit