Publish your products
EcoScapes PET Acoustic Wall Panels
EcoScapes PET Acoustic Wall Panels
EcoScapes PET Acoustic Wall Panels

    EcoScapes PET Acoustic Wall Panels

    EcoScapes panels are made from PET, an environmentally-friendly acoustic treatment material that doesn’t compromise on sound absorption performance. EcoScape PET panels can be tacked, screwed or bolted directly onto a wall, depending on the material. And panels can be easily cut to size, creating a panel that addresses both sound absorption and design needs.

    Environmentally-friendly EcoScape panels contain no formaldehyde, VOCs, glues or binders. They are also odourless, non-allergenic, and safe to handle without protective equipment. The high-density panels are impact resistant, inert and durable, meaning they should stand up to years of use without noticeable wear or discolouration.

    Get in contact with Primacoustic

    Specification
    • Details:

      • Core Panel Material: Heat-bonded PET fibres

      Available sizes:

      • 31.7 x 98.4″ (806 x 2500mm)

      Available colours:

        • Onyx
        • Glacier
        • Ivory
        • Slate
        • Pacific
        • Cobalt
        • Cherry (custom orders only)
        • Citrus
        • Apple
      Technical specification
      • Unique ref.EcoScapes_PET_Acoustic_Wall_Panels
      • Product familyAcoustic Wall Panels
      • Product groupEcoScapes
      • TypeObject (single object)
      • Date of publishing2024-08-28
      • Edition number1
      Related
      • Material mainPET
      • Designed inUnited States
      • Manufactured inUnited States
      Classification
      • BIMobject CategoryConstruction Materials - Acoustic Panels & Accessories
      • IFC classificationWall
      • Uniclass 2015 CodeSs_25_25_05
      • Uniclass 2015 DescriptionAcoustic panel systems
      • CSI MasterFormat 2014 Code32 35 16
      • CSI MasterFormat 2014 TitleSound Barriers
      • OmniClass Number23-15 13 19 35
      • OmniClass TitleAcoustical Wall Treatment

      Region availability

      North America
      Canada
      United States
      BIMobject product library

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit