Publish your products
EcoScapes PET Acoustic Clouds
EcoScapes PET Acoustic Clouds
EcoScapes PET Acoustic Clouds

    EcoScapes PET Acoustic Clouds

    EcoScapes Clouds are functional when it comes to superior sound absorption, as well as fashionable when it comes to matching the colours and décor of your room or space.

    EcoScapes clouds are made from PET, an environmentally-friendly acoustic treatment material that doesn’t compromise on sound absorption performance. And EcoScapes clouds don’t compromise on design either, available in a wide range of colours for matching the decor of your room. Panels can be easily cut to size as well, creating a cloud solution that addresses both sound absorption and design needs.

    Environmentally-friendly EcoScapes panels contain no formaldehyde, VOCs, glues or binders. They are also odourless, non-allergenic, and safe to handle without protective equipment. The high-density panels are impact resistant, inert and durable, meaning they should stand up to years of use without noticeable wear or discolouration.

    Get in contact with Primacoustic

    Specification
    • Details:

      • Core Panel Material: Heat-bonded PET fibres

      Available sizes:

      • Round 18 × 18 in (457 × 457 mm)
      • Round 33 × 33 in (838 × 838 mm)
      • Square 33 × 33 in (838 × 838 mm)
      • Round 4 x 4 ft (1200 x 1200 mm)
      • Square 4 x 4 ft (1200 x 1200 mm)

      Available colours:

      • Onyx
      • Glacier
      • Ivory
      • Slate
      • Pacific
      • Cobalt

      Suspension hardware included

    Technical specification
    • Unique ref.Ecoscapes_PET_Acoustic_Clouds
    • Product familyAcoustic Ceiling Clouds
    • Product groupEcoScapes
    • TypeObject (single object)
    • Date of publishing2024-08-28
    • Edition number1
    Related
    • Material mainPET
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction Materials - Acoustic Panels & Accessories
    • IFC classificationWall
    • Uniclass 2015 CodeSs_25_25_05
    • Uniclass 2015 DescriptionAcoustic panel systems
    • CSI MasterFormat 2014 Code32 35 16
    • CSI MasterFormat 2014 TitleSound Barriers
    • OmniClass Number23-15 13 19 35
    • OmniClass TitleAcoustical Wall Treatment

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit