Publish your products
Nimbus Acoustic Ceiling Clouds
Nimbus Acoustic Ceiling Clouds
Nimbus Acoustic Ceiling Clouds

    Nimbus Acoustic Ceiling Clouds

    Every aspect of a room — walls, floor, and especially the ceiling — can contribute to problematic acoustic reflections, echoes, reverb, and other room anomalies. Enter Primacoustic’s Broadway Clouds, the perfect multi-shape panel solution for taming ceiling sound wave reflections. Broadway Clouds hang from the ceiling, or can be used as baffles or wall panels, capturing reflections by absorbing sound as it hits the face of the panel, trapping reflections on the back side. Made of high-quality micromesh material with resin hardened edges, the panels can be covered in Broadway acoustically transparent fabric, or coated in proprietary Absolute White paintable finish, which allows you to lightly spray paint the panels on-site for pleasing aesthetics without affecting acoustical performance.


    Get in contact with Primacoustic

    Specification
    • Details:

      • Core Panel Material: Glass wool
      • Finish: Acoustically transparent Polyester fabric
        or glass wool tissue micromesh sealed with Paintable Absolute White™ latex coating

      Available sizes:

      • 24 × 48 in (610 × 1219 mm)

      Available colours:

        • Black
        • Arctic White
        • Linen
        • Grey
        • Paintable Absolute White™

        Suspension Hardware Included

      Technical specification
      • Unique ref.Nimbus_Acoustic_Ceiling_Clouds
      • Product familyAcoustic Ceiling Clouds
      • Product groupBroadway
      • TypeObject (single object)
      • Date of publishing2024-08-28
      • Edition number1
      Related
      • Material mainGlass wool
      • Designed inUnited States
      • Manufactured inUnited States
      Classification
      • BIMobject CategoryConstruction Materials - Acoustic Panels & Accessories
      • IFC classificationCeiling
      • Uniclass 2015 CodeSs_25_25_05
      • Uniclass 2015 DescriptionAcoustic panel systems
      • CSI MasterFormat 2014 Code32 35 16
      • CSI MasterFormat 2014 TitleSound Barriers
      • OmniClass Number23-15 19 15 13 11
      • OmniClass TitleAcoustical Ceiling Panels

      Region availability

      North America
      Canada
      United States
      BIMobject product library

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit