Publish your products
Stratus Studio Acoustic Ceiling Cloud
Stratus Studio Acoustic Ceiling Cloud
Stratus Studio Acoustic Ceiling Cloud

    Stratus Studio Acoustic Ceiling Cloud

    Your mixing console is the centrepiece of your studio. That place in the room where you spend hours upon hours making critical mixing decisions. Crafting your perfect mix calls for an optimized listening space, one free of annoying resonances and reverberation that can cause resonant peaks to arrive at the critical mix position.

    Primacoustic Stratus Studio Ceiling Clouds are the perfect solution for an imperfect listening environment. Hung directly over your mixing console, Stratus Studio Ceiling Clouds eliminate ceiling reflections while enlarging the sweet spot in your studio. So you can focus on crafting the perfect mix, not shifting around to find the sweet spot.


    Stratus Construction:

    The Primacoustic Stratus is an acoustic cloud system designed to create large acoustic ceilings by linking multiple units together with a rigid frame.

    Test data shows the suspended Stratus cloud to be very effective at absorbing sound from 100Hz and up. This is achieved by a combination of the two inch glass wool panel and the air space formed behind the panel when suspended. The Stratus will absorb the powerful primary reflections that bounce off room boundaries as well as flutter echoes between the ceiling and floor.

    Get in contact with Primacoustic

    Specification
    • Details:

      • Frame Material: Formed 16-gauge aluminium
      • Core Panel Material: Glass wool
      • Finish: Acoustically transparent Polyester fabric
        or glass wool tissue micromesh sealed with Paintable Absolute White™ latex coating
      • Weight: 11.5 lbs (5.2 kg)

      Available sizes:

      • 24 × 48 in (610 × 1219 mm)

      Available colours:

        • Black
        • Grey
        • Paintable Absolute White™

        Suspension hardware included

      Technical specification
      • Unique ref.Stratus_Studio_Acoustic_Ceiling_Cloud
      • Product familyAcoustic Ceiling Clouds
      • Product groupBroadway
      • TypeObject (single object)
      • Date of publishing2024-08-28
      • Edition number1
      Related
      • Material mainGlass wool
      • Designed inUnited States
      • Manufactured inUnited States
      Classification
      • BIMobject CategoryConstruction Materials - Acoustic Panels & Accessories
      • IFC classificationCeiling
      • Uniclass 2015 CodeSs_25_25_05
      • Uniclass 2015 DescriptionAcoustic panel systems
      • CSI MasterFormat 2014 Code32 35 16
      • CSI MasterFormat 2014 TitleSound Barriers
      • OmniClass Number23-15 19 15 13 11
      • OmniClass TitleAcoustical Ceiling Panels

      Region availability

      North America
      Canada
      United States
      BIMobject product library

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit