Publish your products
Broadband Raw Acoustic Panels

Broadband Raw Acoustic Panels

Large spaces are notoriously difficult to tame when it comes to controlling echoes, reverberation, and other acoustic anomalies. Add to this challenge a desire to have your sound absorption panels complement a room’s aesthetics and it’s clear why there are so many beautiful large spaces with terrible acoustics.

Our BroadBand Raw Acoustic Panel offers the perfect solution to this challenge, both from a sound absorption and aesthetic perspective. Made from a high-density glass wool, the large 48″ x 48″ BroadBand Raw panel provides a premium level of sound absorption for a large room. These versatile panels can be used in raw form or easily integrated with our TelaScapes Fabric Track System, where they can be wrapped with any fabric to match the decor of a room or space.

Get in contact with Primacoustic

Specification
  • Details:

    • Core Panel Material: Glass wool
    • Finish: Raw panel with sealed micromesh
    • Weight: 8 lbs (3.4 kg)

    Available sizes:

    • 48 × 48 in (1219 × 1219 mm)
Technical specification
  • Unique ref.Broadband_Raw_Panel_Acoustic_Panels
  • Product familyAcoustic Wall Panels
  • Product groupBroadway
  • TypeObject (single object)
  • Date of publishing2024-08-28
  • Edition number1
Related
  • Material mainGlass wool
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction Materials - Acoustic Panels & Accessories
  • IFC classificationWall
  • Uniclass 2015 CodeSs_25_25_05
  • Uniclass 2015 DescriptionAcoustic panel systems
  • CSI MasterFormat 2014 Code32 35 16
  • CSI MasterFormat 2014 TitleSound Barriers
  • OmniClass Number23-15 13 19 35
  • OmniClass TitleAcoustical Wall Treatment

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit