Publish your products
Stratotile T-Bar Acoustic Panels
Stratotile T-Bar Acoustic Panels
Stratotile T-Bar Acoustic Panels

    Stratotile T-Bar Acoustic Panels

    Sometimes, adding sound absorption panels on your wall is not feasible or possible. Examples would be a glass-panelled office conference room or a classroom featuring blackboards or whiteboards on the walls — both spaces where the walls are a functional or design component in the room.

    There is a solution. Primacoustic StratoTiles are extra-absorbent acoustic ceiling tiles that reduce room echo and reverb, effectively giving you a reliable sound absorption solution without having to turn to wall mount panels. StratoTile high performance ceiling panels offer the same absorption characteristics as our flagship Broadway panels in standard drop ceiling tile sizes and finishes.

    StratoTile ceiling panels are the perfect sound absorption solution for call centres, boardrooms, offices, restaurants, classrooms, or any room where excessive reverberation and echo can make conversations difficult and wall panels are not an option.

    Get in contact with Primacoustic

    Specification
    • Details:

      • Core Panel Material: Glass wool
      • Finish: Glass wool tissue micromesh sealed with Paintable latex coating
      • Grid Spacing: 15/16″, T24 (24mm grid)

      Available sizes:

      • 24 × 24 in (610 × 610 mm)
      • 24 × 48 in (610 × 1219 mm)

      Available colours:

        • Black
        • Paintable Absolute White™
      Technical specification
      • Unique ref.Stratotile_T-Bar_Acoustic_Panels
      • Product familyCeiling Tiles (ACT)
      • Product groupGridway
      • TypeObject (single object)
      • Date of publishing2024-08-28
      • Edition number1
      Related
      • Material mainGlass wool
      • Designed inUnited States
      • Manufactured inUnited States
      Classification
      • BIMobject CategoryConstruction Materials - Acoustic Panels & Accessories
      • IFC classificationCeiling
      • Uniclass 2015 CodeSs_25_25_05
      • Uniclass 2015 DescriptionAcoustic panel systems
      • CSI MasterFormat 2014 Code32 35 16
      • CSI MasterFormat 2014 TitleSound Barriers
      • OmniClass Number23-15 19 15 11 11
      • OmniClass TitleAcoustical Ceiling Tile

      Region availability

      North America
      Canada
      United States
      BIMobject product library

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit