Publish your products
Grandee
Grandee
Grandee
Grandee
Grandee
Grandee

    Grandee

    3.4 out of 5 stars3.4(90 reviews)
    The expansive Grandee hot tub comfortably seats a party of seven, with room for everyone to enjoy state-of-the-art jets, a two-speed jet pump, and two seats with patented Moto-Massage DX jets. It also features advanced innovations like an insulating hinge seal, 100% no-bypass filtration for cleaner water and the soothing BellaFontana® fountain feature.
    Technical specification
    • Unique ref.grandee
    • Product familyBath & Spas
    • Product groupGrandee
    • TypeObject (single object)
    • Date of publishing2016-06-07
    • Edition number1
    • Height (mm)970
    • Width (mm)2540
    • Depth (mm)2310
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Kg)426
    Classification
    • BIMobject CategorySanitary - Bath & Spas
    • IFC classificationObject
    • UNSPSC nameBathtubs
    • UNSPSC code30181501
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit