Unique ref.: | Turnstile |
---|---|
Brand: | Pro Access Systems |
Product family: | Turnstiles |
Product group: | Steel |
Date of publishing: | 2019-07-19 |
Edition number: | 1 |
Type: | Object (single object) |
The AT-FST full height galvanized steel turnstile series provides superior access control through solid construction and safe design. These units are rated for outdoor use and are hot dip galvanized finished.
This unit was developed with the installer in mind and can be assembled in a fraction of the time it takes to install comparable industry models. Should requirements change after installation, a user can easily change these units (that come electrically pre-configured) from fail-safe to fail-secure.
To prevent shock and vibration from transfening through the turnstile frame, all areas where mechanical impact occurs during normal operation (ratchets and mechanism mounts) are insulated with shock absorbing materials. This unique design assures a quiet and smooth operation of the turnstile and adds to the life of all mechanical parts.
Pro Access does not charge extra for safety! lncluded with every tumstile are the following safety features: Heel protection, Home Position centering of spindle and Relocking timer.
Product url: | https://www.g8pro.com/turnstiles-systems/ |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-us/proaccess/product/turnstile
Material main: | Galvanized steel |
---|---|
Material secondary: | |
Designed in: | United States |
Manufactured in: | United States |
BIMobject Category: | Doors - Security |
---|---|
Uniclass 1.4 Code: | L451 |
Uniclass 1.4 Description: | Turnstiles |
Uniclass 2.0 Code: | PR-59-33 |
Uniclass 2.0 Description: | Gates And Turnstiles |
Uniclass 2015 Code: | Pr_30_59_34 |
Uniclass 2015 Description: | Gates and turnstiles |
NBS Reference Code: | 59-33 |
NBS Reference Description: | Gates And Turnstiles |
CSI MasterFormat 2014 Code: | 11 14 00 |
CSI MasterFormat 2014 Title: | Pedestrian Control Equipment |
OmniClass Number: | 23-29 13 23 |
OmniClass Title: | Access Control Turnstiles |
BIMobject®