Publish your products
Volet Roulant Rénovation Visio Brise-Soleil Orientable Référence
Volet Roulant Rénovation Visio Brise-Soleil Orientable Référence
Volet Roulant Rénovation Visio Brise-Soleil Orientable Référence
Volet Roulant Rénovation Visio Brise-Soleil Orientable Référence
Volet Roulant Rénovation Visio Brise-Soleil Orientable Référence
    PROFALUX

    Volet Roulant Rénovation Visio Brise-Soleil Orientable Référence

    Find in the section « Download » every usefull informations for your project : technical drawings, data sheet, notice, downloading procedure of the « Vent & Volet » mobile app, argumentary of the connected general remote control Calyps’HOME®.  

    Orientable sunbreaker with casing

    • Ideal for renovation or for Thermal Insulation from the Outside
    • Filters light by the orientation of the slats while preserving the view to the outside
    • Only BSO to date having obtained the NF CSTB certification Closures
    • Certified performance in wind resistance, endurance, heat protection, frost resistance, resistance to salt corrosion
    • Smallest box in its category with erasable final slat to limit the loss of glazing light and promote the contribution of light (stacking included in the box)
    • Blades with integrated side lock
    • Blade orientation management with "step-by-step" mode
    • Slide with a small footprint
    • Possibility of recovering 4 mm of play when laying the floor.
    • Rounded box shape

    To know : Compatible with a connected remote control (sold as an option) to close the shutters at the same time with a single button, even remotely.

    INSTALLATION CASE
    Installation WITHOUT RESERVATION
    Traditional construction with insulation from the inside or outside
    Under lintel* or surface-mounted* (Installation on brackets)

    *Possible also in timber frame houses

    Specification
    • Technical data
      Find all the technical product information in the technical data sheet available in "Download"

      NF PRODUCT

      Blades :
      PX90Z : 90 mm aluminium profile blades

      Manoeuvres that can be done :
      Radio
      Wired

      Backstage :
      C20

      Minimum limits :
      Profalux Electric Motor without backup
      -LDC* = 550 mm
      -HCC* = 600 mm
      For smaller widths, please consult us.

      Limits of use for PX90Z blades
      - LDC* = 3200 mm
      - HCC* = 2350 mm

      Number of brackets for surface mounting :

      HCC* < 1800 mm : 2 brackets per slide
      1801

      Wind resistance V*3 or V*5 according to dimensions

      Please note : The mobile app « Vente & Volet » allows you to calculate in a few clicks the wind resistance class your rolling shutters, BSO or vertical stores may respect. For your project according to the DTU 34.4

      * LDC = Width of the back panel * HCC = Height of the cabinet included

    Technical specification
    • Unique ref.VBSO
    • TypeObject (single object)
    • Date of publishing2020-09-28
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryDoors - Shutters
    • IFC classificationWindow

    Region availability

    Europe
    France
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit