Publish your products
Volet Roulant Rénovation Visio Solaire
Volet Roulant Rénovation Visio Solaire
Volet Roulant Rénovation Visio Solaire
Volet Roulant Rénovation Visio Solaire
Volet Roulant Rénovation Visio Solaire
Volet Roulant Rénovation Visio Solaire
    PROFALUX

    Volet Roulant Rénovation Visio Solaire

    Find in the section « Download » every usefull informations for your project : technical drawings, data sheet, notice, downloading procedure of the « Vent & Volet » mobile app, argumentary of the connected general remote control Calyps’HOME®.  

    Solar Rolling Shutter

    • Natural power supply without wires to pull
    • At the same time heat shield, defence against intrusions and solar protection for the improvement of the Comfort of the Habitat
    • The product recharges even on cloudy days and works for 15 days without sun
    • The only solar roller shutter on the market with easy access to recharge the battery from inside
    • The smallest box in its category with a recessed end slat to limit the loss of glazing and promote light input
    • For safety : automatic Anti-lift device from the outside, slides and end slat in highly resistant extruded aluminium
    • Exclusive Enduro chassis tested 14,000 cycles (40 years of operation with one up and down/day)
    • Automatic Locking Device (ALD) developed by Profalux
    • 2 aluminium profile cabinet shapes to choose from: rounded or cut edge - cross-section less than 133 mm for windows and 156 mm for window doors.
    • Possibility of recovering 4 mm of width clearance on installation
    • Wide choice of colours: apron to choose from the manufacturer's range. Cabinet, runner and final slat to be chosen from the manufacturer's range, in the RAL or Futura range

    To know : Exists with optional mosquito screen or mosquito screen blind - Compatible with a connected remote control Calyps'HOME (sold as an option) to close the shutters at the same time with a single button, even remotely

    INSTALLATION CASE
    Outdoor WITHOUT RESERVATION
    Roll-up installation only
    Traditional construction with insulation from the inside or outside
    Under lintel with exterior bare or surface-mounted
    Also available in timber frame houses.

    Specification
    • Technical data
      Find all the technical product information in the technical data sheet available in "Download"

      NF PRODUCT

      Blades :
      - PX39 = curved blade 39 mm Double-walled aluminium profile with CFC-free polyurethane foam

      - PX39 Thermo-Reflex™ = curved slat 39 mm Aluminium double-walled profile with polyurethane foam with Thermo-Reflex™ (TM) winter special thermal lacquer to preserve the interior colour

      - PX39 ISOMAXX = curved slat 39 mm Double-walled aluminium profile with polyurethane foam with Thermo-Reflex™ thermal lacquer and Beckrytherm for double insulating effect Summer-Winter

      Manoeuvrable :
      Solar radio

      Backstage :
      C48

      Minimum limits :
      Profalux Electric Motor without backup
      - LDC * mini = 525mm
      - HCC* mini = 400 mm

      Limits of use PX35 :
      - PX39 : LDC * = 3000 mm - HCC* = 2350 mm

      Box :
      Section 123/132/155/170 (depending on configuration)
      Cabinet shape: Pan cut, Rounded

      Wind resistance V*3 or V*5 according to blades and / or dimensions

      Please note : The mobile app « Vente & Volet » allows you to calculate in a few clicks the wind resistance class your rolling shutters, BSO or vertical stores may respect. For your project according to the DTU 34.4

      * LDC = Width of the back of the guide rails
      * HCC = Height of the cabinet included

    Technical specification
    • Unique ref.VS
    • Product familyVolets Roulants Rénovation avec Caisson
    • Product groupVolets roulants avec caisson Alu
    • TypeObject (single object)
    • Date of publishing2020-09-23
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryDoors - Shutters
    • IFC classificationWindow

    Region availability

    Europe
    France
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit