Publish your products
Volet Roulant Rénovation Visio Store Vertical
Volet Roulant Rénovation Visio Store Vertical
Volet Roulant Rénovation Visio Store Vertical
Volet Roulant Rénovation Visio Store Vertical
Volet Roulant Rénovation Visio Store Vertical
    PROFALUX

    Volet Roulant Rénovation Visio Store Vertical

    Find in the section « Download » every usefull informations for your project : technical drawings, data sheet, notice, downloading procedure of the « Vent & Volet » mobile app, argumentary of the connected general remote control Calyps’HOME®.  

    Roller Shutter with Vertical Blind

    • Unique solution 2 products in 1
    • More than a shutter, better than a blind
    • Premium comfort with a blind integrated in a single box for motorised use of both functions via a general remote control (optional)
    • Genuine solar protection and heat shield (insulation against cold and heat), defence against intrusions to improve the comfort of the Home
    • Smallest box in its category with total removal of the final slat in the box to limit the loss of glazing light and promote the contribution of light
    • For safety: automatic Anti-Rise device from the outside, slides and final blade in highly resistant extruded aluminium
    • Wide aesthetic choice: 23 colours of Soltis 86 Serge Ferrari® fabric awning 
    • Automatic Locking Device (ALD) developed by Profalux
    • Rounded cabinet shape
    • 2 motors and 2 remote controls
    • Possibility to recuperate 4 mm width clearance when paving

    To know : Compatible with a connected remote control Calyps'HOME (sold as an option) to close the shutters at the same time with a single button, even remotely.

    INSTALLATION CASE
    Installation in external winding only
    - Installation WITHOUT RESERVATION
    Traditional construction with insulation from the inside or outside. Under lintel (external winding) or surface-mounted (external winding)
    Also possible in timber frame houses
    - Installation in TUNNEL BOX
    Traditional construction with insulation from the inside.
    Also possible in traditional construction with Thermal Insulation from the Outside

    Specification
    • Technical data
      Find all the technical product information in the technical data sheet available in "Download"

      NF PRODUCT

      Blades :
      - PX39 = curved blade 39 mm Double-walled aluminium profile with CFC-free polyurethane foam

      - PX39 Thermo-Reflex™ = curved slat 39 mm Aluminium double-walled profile with polyurethane foam with Thermo-Reflex™ winter special thermal lacquer to preserve the interior colour.

      - PX39 ISOMAXX = curved slat 39 mm Double-walled aluminium profile with polyurethane foam with Thermo-Reflex™ thermal lacquer and Beckrytherm for double insulating effect Summer-Winter.

      - PX40 = flat slat 40 mm Double-walled aluminium profile with CFC-free polyurethane foam


      To know : With PX39 Thermo-Reflex™ or ISOMAXX blade: ΔR = 0.25 m²°K/W

      Manoeuvres that can be done :
      Radio (Profalux engine only)
      Only motorized with Radio: 1 motor for the shutter and 1 motor for the awning

      Backstages :
      C48D
      Aesthetics of the moulded slide

      Minimum limits :
      Profalux Electric Motor without backup
      LDC * mini = 495 mm
      HCC* mini = 400 mm

      Limits of use of aluminium slats for Visio with Vertical Blind :
      - PX39: LDC* = 3000 mm - HCC* = 3050 mm
      - PX40 = LDC* = 3000 mm - HCC* = 2450 mm
      With a maximum surface area of 6m².With a maximum surface area of 6m²

      Box :
      Shape of casing: Rounded
      cabinet cross-sections = 132/155/170/205
      Dimensions 132 x 202 mm; 155 x 225 mm; 170 x 237 mm; 205 x 270 mm

      Blinds :
      23 colors Soltis 86 Serge Ferrari Canvas
      ΔR = 0.8 m2 °K/W
      From 1800 mm from the floor, with the blind lowered, the horizontal connection is visible. With max. area = 6 m2

      Wind resistance V*3 or V*5 according to blades and / or dimensions

      Please note : The mobile app « Vente & Volet » allows you to calculate in a few clicks the wind resistance class your rolling shutters, BSO or vertical stores may respect. For your project according to the DTU 34.4

      * LDC = Width of the back of the guide rails
      * HCC = Height Including Cabinet Height".

    Technical specification
    • Unique ref.VSV
    • Product familyVolets Roulants Rénovation avec Caisson
    • Product groupVolets roulants avec caisson Alu
    • TypeObject (single object)
    • Date of publishing2020-09-19
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryDoors - Shutters
    • IFC classificationWindow
    • UNSPSC nameAwnings
    • UNSPSC code30151901
    • Uniclass 2015 CodePr_30_59_07_05
    • Uniclass 2015 DescriptionAwnings
    • CSI MasterFormat 2014 Code10 73 13
    • CSI MasterFormat 2014 TitleAwnings
    • OmniClass Number23-17 13 19 21
    • OmniClass TitleComposite Awning Windows

    Region availability

    Europe
    France
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit