Publish your products
Brise-Soleil Orientable Référence Solaire
Brise-Soleil Orientable Référence Solaire
Brise-Soleil Orientable Référence Solaire
Brise-Soleil Orientable Référence Solaire
Brise-Soleil Orientable Référence Solaire
Brise-Soleil Orientable Référence Solaire
Brise-Soleil Orientable Référence Solaire
Brise-Soleil Orientable Référence Solaire
Brise-Soleil Orientable Référence Solaire
Brise-Soleil Orientable Référence Solaire
    PROFALUX

    Brise-Soleil Orientable Référence Solaire

    Find in the section « Download » every usefull informations for your project : technical drawings, data sheet, notice, downloading procedure of the « Vent & Volet » mobile app, argumentary of the connected general remote control Calyps’HOME®.  

    BSO REFERENCE Solaire - Screens the light by the orientation of the blades while preserving the view towards the outside.
    - Solar powered, avoids the need for electrical installations
    - Excellent thermal and visual performance
    - Self-supporting BSO that rests on the guides
    - Pre-adjusted limit switches in the factory
    - Delivered ready to install and ready to operate
    - Offset solar panel: 510 mm x 80 mm x 50 mm
    - Option without box according to BSO configuration
    - In the version without box, the BSO has a bevelled flange to facilitate the passage in the narrow reservations


    INSTALLATION CASE

    - Installation in a TUNNEL COFFRE
    Traditional construction with interior insulation
    Also possible with external thermal insulation or in a concrete reservation
    - Installation in a reservation in the cladding
    Construction of wooden frame houses
    - Installation WITHOUT RESERVATION
    Traditional construction with insulation from the inside or outside
    Between table, under lintel also possible in timber frame house or in surface
    In case of installation in facade : the supply will include brackets of fixing adjustable in height and in width.


    Specification
    • Technical data

      Find all the technical product information in the technical data sheet available in "Download"


      Blades :

      PX90Z = Aluminium blade 90 mm

      Manoeuvres available:
      Solar radio

      Slide : C20

      Minimum limits :
      Profalux Solar motor
      For PX90Z blade
      LDC* minimum = 550 mm
      HCC* min = 500 mm
      For smaller widths, please contact us
      Maximum limits :
      LDC* max = 3149 mm for PX90Z
      HCC* max = 3950 mm
      Depth reservation :
      130 mm for PX90Z
      Depth reservation with valance :
      160 mm to 180 mm for PX90Z
      Number of brackets for front fixing :
      HCC* < 1800 mm = 2
      1801 mm < HCC* < 2350 mm = 3

      Offset panel
      Remote solar panel: 510 mm x 80 mm x 50 mm
      Cable length 1,5 m black : Cable length 1.5 m black: 3 wires of 0.75mm².
      Cable length 3 m black : Cable length 3 wires 1.5 mm².
      Wind resistance V*3 or V*5 according to dimensions
      Info + : the application Wind & Shutter of Profalux allows you to calculate, in a few clicks, the class of wind resistance required according to the DTU 34.4 for roller shutters, brise-soleil orientables or vertical blinds on your site.
      PROFALUX ADVICE
      1 - The product recharges even on cloudy days.
      It works up to 45 days without sun.
      2 - It is strongly recommended that professionals and individuals with solar products have a Booster + charger (optional)
      3 - The battery is delivered charged. It is guaranteed for 5 years.

      *LDC = Width of the back of the slides
      *HCC = Height of the box included

    Technical specification
    • Unique ref.BSORS
    • Product familyBrise Soleil Orientable Solaire
    • Product groupBrise-Soleil Orientable
    • TypeObject (single object)
    • Date of publishing2022-08-23
    • Edition number1
    • Height (mm)3099
    • Width (mm)599
    • Depth (mm)160
    Related
    • Material mainAluminum
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryWindows - Shades
    • IFC classificationWindow

    Region availability

    Europe
    France
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit