Publish your products
Volet Roulant Traditionnel Presto Pour Coffre Tunnel
Volet Roulant Traditionnel Presto Pour Coffre Tunnel
    PROFALUX

    Volet Roulant Traditionnel Presto Pour Coffre Tunnel

    Find in the section « Download » every usefull informations for your project : technical drawings, data sheet, notice, downloading procedure of the « Vent & Volet » mobile app, argumentary of the connected general remote control Calyps’HOME®.  

    Traditional roller shutter specially adapted to tunnel enclosures

    • Cheek with return for fixing the underside and motor support for dismantling underneath
    • Both heat shield, intrusion defense and solar protection for improved building comfort
    • For safety : automatic Anti-lifting device from the outside, slides and final blade in very resistant extruded aluminum.
    • Exclusive Enduro chassis tested 14,000 cycles (40 years of operation with one up and down/day)
    • Automatic Locking Device (DVA) developed by Profalux
    • Reduced space requirement : the winding does not extend beyond the cheek
    • Self-supporting system, rests on the slides
    • An aluminum axle support cheek with a section of less than 133 mm for windows and 156 mm for French doors
    • Compatible with all brands of tunnel lockers
    • Simplified metering, quick assembly, easy installation
    • Wide choice of colors: apron to choose from the manufacturer's range. Box, runner and final slat at your choice in the manufacturer's range, in the RAL or Futura range

    To know : Exists with option Mosquito Net or Mosquito Net Awning - Also available in solar operation - Compatible with a connected remote control Calyps'HOME (sold as an option) to close the shutters at the same time with a single button, even remotely - Also compatible with the BMS (Building Management System).

    INSTALLATION CASE
    - Installation in TUNNEL or existing TUNNEL BOX
    Traditional construction with interior insulation
    Possible also in Thermal Insulation from the Outside


    Specification
    • Technical specifications
      Find all the technical product information in the technical data sheet available in "Download"

      Product NF

      Aluminium blades :
      - PX39 = curved blade 39 mm Alu double-wall profile with CFC-free polyurethane foam

      - PX39 Thermo-Reflex™ = 39 mm curved slat Double-walled aluminum profile with polyurethane foam with Thermo-Reflex™ winter special thermal lacquer to preserve the interior color

      - PX39 ISOMAXX = curved slat 39 mm Alu double-skinned profile with polyurethane foam with Thermo-Reflex™ thermal lacquer and Beckrytherm for a double insulating effect Summer-Winter

      - PX40 = flat slat 40 mm Double-walled aluminum profile with CFC-free polyurethane foam

      - PX55 = 55 mm curved blade 55 mm Double-walled aluminium profile with CFC-free polyurethane foam

      PVC blades :
      - PVC40 : 40 mm curved blade

      - PVC60: curved blade60 mm

      Manoeuvres that can be done :
      Radio (Profalux engine only)
      Emergency maneuver
      Wired (Profalux motor only)
      Direct printing
      Swinging rod (except PX55)

      Backstage :

      C48 = PX39/PX40/PVC40 blades
      C63 = PVC60/PX55 slats
      C62 optional

      Minimum Limits :
      Profalux Electric Motor without backup
      LDC * mini = 405 mm (435 if slide different from C48R)
      HSL* mini = 400 mm

      Electric motor with emergency
      LDC * mini = 557 mm
      HSL* mini = 400 mm

      Oscillating rod
      LDC * mini = 200 mm
      HSL* mini = 400 mm

      PX39/PX40 direct print (max. area 5m²)
      LDC * mini = 665 mm
      HSL* mini = 400 mm

      Limitations of use for Alu and PVC blades for Presto :
      Depending on the type of blades - download the technical data sheet

      Cheek section :
      According to blades and dimensions - download the technical data sheet

      Compatibility of Presto cheek sections for installation in Coffralux
      Presto cheek section: 123 -132 -155 -170 mm => trunk section 28 or 30 mm
      Cheek section 205 mm => trunk section 28 mm
      Play section 230 mm => No compatibility
      Note: Electrical operation WITH back-up = not feasible

      Wind resistance V*3 or V*5 according to blades and / or dimensions

      Please note : The mobile app « Vente & Volet » allows you to calculate in a few clicks the wind resistance class your rolling shutters, BSO or vertical stores may respect. For your project according to the DTU 34.4

      * LDC = Width of the back of the slides
      * HSL = Height Under Lintel

    Technical specification
    • Unique ref.PCT
    • Product familyVolets Roulants Traditionnels sans Caisson
    • Product groupVolets Roulants Traditionnels sans Caisson
    • TypeObject (single object)
    • Date of publishing2020-09-16
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryDoors - Shutters
    • IFC classificationWindow

    Region availability

    Europe
    France
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit