Publish your products
Volet Roulant Traditionnel Presto Moustiquaire Pour Coffre Tunnel
Volet Roulant Traditionnel Presto Moustiquaire Pour Coffre Tunnel
    PROFALUX

    Volet Roulant Traditionnel Presto Moustiquaire Pour Coffre Tunnel

    Find in the section « Download » every usefull informations for your project : technical drawings, data sheet, notice, downloading procedure of the « Vent & Volet » mobile app, argumentary of the connected general remote control Calyps’HOME®.  

    "Presto" roller shutter with Mosquito Net specially adapted to tunnel boxes
    Hot shield, defence against intrusion and solar protection for improved comfort in the home

    • Cheek with return for fixing the underside and motor support for dismantling underneath
    • With Mosquito Net fabric, ideal against insects while maintaining visibility to the outside
    • For safety : Automatic Anti-Rise device from the outside, slides and final blade in highly resistant extruded aluminum
    • Exclusive Enduro chassis tested 14,000 cycles (40 years of operation with one ascent and descent per day)
    • Automatic Locking Device (DVA) developed by Profalux
    • Reduced space requirement: the winding does not extend beyond the cheek
    • Self-supporting system, supported on the slides
    • An aluminum axle support cheek with a section of less than 133 mm for windows and 156 mm for French doors
    • Screen operated by direct draft
    • With or without side reservation in a wooden box
    • Simplified metering, Quick assembly, Easy installation (deck mounted on axis in factory)
    • Wide choice of colors: apron to choose from the manufacturer's range. Box, runner and final slat at your choice in the manufacturer's range, in the RAL or Futura range

    To know : Also available in solar version - General control (sold as an option) to close all shutters by pressing a single button. Also compatible with the BMS (Building Management System)

    INSTALLATION CASE
    - Installation in TUNNEL OR EXISTING BINDINGS
    Traditional construction with insulation from the inside (external winding only)
    Possible also in Thermal Insulation from the Outside

    Specification
    • Technical specifications
      Find all the technical product information in the technical data sheet available in "Download"

      Mosquito net :
      LDC* maxi = 1749 mm
      HSL* max = 1350 mm

      Namely : 20 mm offset from the joinery to facilitate the unlocking of the screen load bar

      Aluminium blades :
      - PX39 = curved blade 39 mm Alu double-wall profile with CFC-free polyurethane foam

      - PX39 Thermo-Reflex™ = 39 mm curved slat Double-walled aluminum profile with polyurethane foam with Thermo-Reflex™ winter special thermal lacquer to preserve the interior color

      - PX39 ISOMAXX = curved slat 39 mm Alu double-skinned profile with polyurethane foam with Thermo-Reflex™ thermal lacquer and Beckrytherm for a double insulating effect Summer-Winter

      Maneuverability :
      Radio (Profalux motor only)

      Backstage :
      C48D

      Minimum Limits :
      Profalux Electric Motor without backup
      LDC* mini = 530 mm
      HSL* mini = 400 mm

      Limitations of use Alu slides for Presto (PX39) :
      LDC* max = 1749 mm
      HSL* max = 1550 mm

      Cheek Section :
      According to dimensions - download the technical data sheet

      CE marking, Wind resistance Class 3 to 5 according to dimensions

      Please note : The mobile app « Vente & Volet » allows you to calculate in a few clicks the wind resistance class your rolling shutters, BSO or vertical stores may respect. For your project according to the DTU 34.4

      * LDC = Width of Back of Slides
      * HSL = Height Under Lintel

    Technical specification
    • Unique ref.PM
    • Product familyVolets Roulants Traditionnels sans Caisson
    • Product groupVolets Roulants Traditionnels sans Caisson
    • TypeObject (single object)
    • Date of publishing2020-09-11
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryDoors - Shutters
    • IFC classificationWindow

    Region availability

    Europe
    France
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit