Publish your products
Volet Roulant Traditionnel Presto Pour Coffre Menuisé Bois
Volet Roulant Traditionnel Presto Pour Coffre Menuisé Bois
    PROFALUX

    Volet Roulant Traditionnel Presto Pour Coffre Menuisé Bois

    Find in the section « Download » every usefull informations for your project : technical drawings, data sheet, notice, downloading procedure of the « Vent & Volet » mobile app, argumentary of the connected general remote control Calyps’HOME®.  

    Traditional roller shutter specially adapted to wooden carpentry boxes

    • Cheek with return for fixing the underside and motor support for dismantling underneath
    • At the same time heat shield, intrusion defense and solar protection to improve the comfort of buildings
    • For safety : automatic Anti-lifting device from the outside, slides and final blade in very resistant extruded aluminum
    • Exclusive Enduro chassis tested 14,000 cycles (40 years of operation with one up and down/day)
    • Automatic Locking Device (DVA) developed by Profalux
    • Reduced space requirement : the winding does not extend beyond the cheek
    • Self-supporting system, supported on the slides
    • An aluminum axle support cheek with a section of less than 133 mm for windows and 156 mm for French doors
    • With or without side reservation in a wooden box
    • Compatible with all brands of tunnel lockers
    • Simplified metering, quick assembly, easy installation
    • Wide choice of colors: apron to choose from the manufacturer's range. Box, runner and final slat at your choice in the manufacturer's range, in the RAL or Futura range

    To know : Exists with the option Mosquito Net or Mosquito Net Awning - Also available in solar operation - compatible with a connected remote control Calyps'HOME (sold as an option) to close the shutters at the same time with a single button, even remotely). Also compatible with GTB (Gestion Technique de Bâtiment)

    INSTALLATION CASE
    Fitting in WOODEN BOX (Inner winding)
    Also possible in Wood Frame Houses


    Specification
    • Technical specifications
      Find all the technical product information in the technical data sheet available in "Download"

      Product NF

      Aluminium blades :
      - PX39 = curved blade 39 mm Alu double-wall profile with CFC-free polyurethane foam

      - PX39 Thermo-Reflex™ = 39 mm curved slat Double-walled aluminum profile with polyurethane foam with Thermo-Reflex™ winter special thermal lacquer to preserve the interior color

      - PX39 ISOMAXX = curved slat 39 mm Alu double-skinned profile with polyurethane foam with Thermo-Reflex™ thermal lacquer and Beckrytherm for a double insulating effect Summer-Winter

      - PX40 = flat slat 40 mm Double-walled aluminum profile with CFC-free polyurethane foam

      - PX55 = 55 mm curved blade 55 mm Double-walled aluminium profile with CFC-free polyurethane foam

      PVC blades :
      - PVC40 : 40 mm curved blade

      - PVC60: curved blade 60 mm

      Manoeuvres that can be done :
      Radio (Profalux engine only)
      Emergency maneuver
      Wired (Profalux motor only)
      Direct printing
      Swinging rod (except PX55)

      Backstage :
      C48 : PX39, PX40, PVC40 slats (C62 optional)
      C63 : PVC60 and PX55 slat

      Minimum Limits :
      Profalux Electric Motor without backup
      LDC * mini = 405 mm (435 if slide different from C48R)
      HSL* mini = 400 mm

      Electric motor with emergency
      LDC * mini = 557 mm
      HSL* mini = 400 mm

      Oscillating rod
      LDC * mini = 200 mm
      HSL* mini = 400 mm

      PX39/PX40 direct print (max. area 5m²)
      LDC * mini = 665 mm
      HSL* mini = 400 mm

      Limitations of use for Alu and PVC blades for Presto :
      Depending on the type of blades - download the technical data sheet

      Cheek section :
      According to blades and dimensions - download the technical data sheet

      Compatibility of Presto cheek sections for installation in Coffralux :
      Presto cheek section: 123 -132 -155 -170 mm => trunk section 28 or 30 mm
      Cheek section 205 mm => trunk section 28 mm
      Play section 230 mm => No compatibility
      Note: Electrical operation WITH back-up = not feasible

      Wind resistance V*3 or V*5 according to blades and / or dimensions

      Please note : The mobile app « Vente & Volet » allows you to calculate in a few clicks the wind resistance class your rolling shutters, BSO or vertical stores may respect. For your project according to the DTU 34.4

      * LDC = Width of the back of the slides
      * HSL = Height Under Lintel

    Technical specification
    • Unique ref.PMB
    • Product familyVolets Roulants Traditionnels sans Caisson
    • Product groupVolets Roulants Traditionnels sans Caisson
    • TypeObject (single object)
    • Date of publishing2020-09-17
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryDoors - Shutters
    • IFC classificationWindow

    Region availability

    Europe
    France
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit