Publish your products
Volet Roulant Traditionnel Presto Moustiquaire Store Pour Coffre Tunnel
Volet Roulant Traditionnel Presto Moustiquaire Store Pour Coffre Tunnel
Volet Roulant Traditionnel Presto Moustiquaire Store Pour Coffre Tunnel
    PROFALUX

    Volet Roulant Traditionnel Presto Moustiquaire Store Pour Coffre Tunnel

    Find in the section « Download » every usefull informations for your project : technical drawings, data sheet, notice, downloading procedure of the « Vent & Volet » mobile app, argumentary of the connected general remote control Calyps’HOME®.  

    Presto Roller Shutter with Mosquito Net Awning Specially adapted to wooden carpentry boxes
    At the same time heat shield, defense against intrusion and sun protection for improved comfort in the home.

    • Cheek with return for fixing the underside and motor support for dismantling underneath -
    • THE 3 in 1 Maxi Comfort Solution - With a High Technology Mosquito Net Awning, ideal against insects while maintaining outside visibility, effective protection against the sun and outside view -
    • For safety : automatic Anti-lifting device from outside, slides and final blade made of high-strength extruded aluminum.
    • Exclusive Enduro chassis tested 14,000 cycles (40 years of operation with one ascent and descent per day)
    • Automatic Locking Device (DVA) developed by Profalux
    • Reduced space requirement: the winding does not extend beyond the cheek.
    • Self-supporting system, supported on the slides
    • An aluminum axle support cheek with a section of less than 133 mm for windows and 156 mm for French doors.
    • Screen operated by direct draft
    • With or without side reservation in a wooden box
    • Outdoor roll-up installation only
    • Simplified metering, quick assembly, easy installation (deck mounted on axis in factory)
    • Wide choice of colors: apron to choose from the manufacturer's range. Box, runner and final slat at your choice in the manufacturer's range, in the RAL or Futura range.

    To know : Also available in solar version - General control Calyps'HOME (sold as an option) to close all shutters by pressing a single button. Also compatible with the BMS (Building Management System).

    INSTALLATION CASE
    - Installation in TUNNEL BOX
    Traditional construction with insulation from the inside (external winding only)
    Possible also in Thermal Insulation from the Outside

    Specification
    • Technical specifications
      Find all the technical product information in the technical data sheet available in "Download"

      Mosquito net :
      LDC* maxi = 1749 mm
      HSL* max = 1350 mm

      To know : 20 mm offset from the joinery to facilitate the unlocking of the mosquito netting load bar

      Aluminium blades :
      - PX39 = curved blade 39 mm Alu double-wall profile with CFC-free polyurethane foam

      - PX39 Thermo-Reflex™ = 39 mm curved slat Double-walled aluminum profile with polyurethane foam with Thermo-Reflex™ winter special thermal lacquer to preserve the interior color

      - PX39 ISOMAXX = curved slat 39 mm Alu double-skinned profile with polyurethane foam with Thermo-Reflex™ thermal lacquer and Beckrytherm for a double insulating effect Summer-Winter

      Maneuverability :
      Radio (Profalux motor only)

      Backstage :
      C48D

      Minimum Limits :
      Profalux Electric Motor without backup
      LDC* mini = 530 mm
      HSL* mini = 400 mm

      Limitations of use Alu slides for Presto (PX39) :
      LDC* max = 1749 mm
      HSL* max = 1550 mm

      Cheek Section :
      According to dimensions - download the technical data sheet

      CE marking, Wind resistance Class 3 to 5 according to dimensions

      Please note : The mobile app « Vente & Volet » allows you to calculate in a few clicks the wind resistance class your rolling shutters, BSO or vertical stores may respect. For your project according to the DTU 34.4

      * LDC = Width of the back of the slides
      * HSL = Height Under Lintel

    Technical specification
    • Unique ref.PMS
    • Product familyVolets Roulants Traditionnels sans Caisson
    • Product groupVolets Roulants Traditionnels sans Caisson
    • TypeObject (single object)
    • Date of publishing2020-09-10
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryDoors - Shutters
    • IFC classificationWindow
    • UNSPSC nameAwnings
    • UNSPSC code30151901
    • Uniclass 2015 CodePr_30_59_07_05
    • Uniclass 2015 DescriptionAwnings
    • CSI MasterFormat 2014 Code10 73 13
    • CSI MasterFormat 2014 TitleAwnings
    • OmniClass Number23-17 13 19 21
    • OmniClass TitleComposite Awning Windows

    Region availability

    Europe
    France
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit