Publish your products
Store Vertical Extérieur Ambio
Store Vertical Extérieur Ambio
Store Vertical Extérieur Ambio
Store Vertical Extérieur Ambio
Store Vertical Extérieur Ambio
Store Vertical Extérieur Ambio
Store Vertical Extérieur Ambio
Store Vertical Extérieur Ambio
Store Vertical Extérieur Ambio
    PROFALUX

    Store Vertical Extérieur Ambio

    Find in the section « Download » every usefull informations for your project : technical drawings, data sheet, notice, downloading procedure of the « Vent & Volet » mobile app, argumentary of the connected general remote control Calyps’HOME®.  

    Connected Outdoor Vertical Blinds - Decarbonated contributor for buildings (reduced energy consumption and summer comfort) - Guarantee of glazing clarity for more light

    Energy performance :
    - Composite material canvas type textile Soltis Horizon 86 from the company Ferrari ®.
    23 colors at the choice of the architect
    - Up to 85% of heat blocked outside
    - Minimum clearance on the glazing: small box (90) and fully retractable box-closing load bar
    - Self-supporting structure, no other fixation for the slides is necessary
    - Exclusive Enduro chassis tested over 14,000 cycles (40 years of operation with one ascent and descent / day)
    - Slotted holes in the guide rails, ideal for perfect alignment of the fabric.
    - Telescopic ends of the load bar (little risk of coming out into the wind)
    - Possibility of recovering 4 mm of play-free width at the time of installation.
    - Option without box for integration in a reservation

    To know : Compatibility with a Calyps'HOME connected general control (sold as an option) to close the shutters at the same time with a single button, even remotely. Compatibility also with the BMS (Building Management System).

    POSE CASE
    Installation WITHOUT Reservation
    Traditional construction with insulation from the inside or outside, under lintel or surface-mounted (laying on brackets)
    Also possible in Wood Frame Houses



    Specification
    • Technical data

      Characteristics of the canvas

      Find all the technical product information in the Technical Data Sheet available in "Download"

      Coefficient of aperture :
      14%
      ΔR : 0.08 m²/W/K

      Weight :
      380g / m2

      Solar and light properties :
      According to EN 14501 standard
      Fire classification: M1
      Euroclass : B-s2
      EN 13501

      Tensile strength :
      230/160 daN/ 5 cm according to EN ISO 1421 standard

      Tear resistance :
      45/20 daN according to DIN 53. 363 standard

      Characteristics of the awning

      Maneuvers :
      Radio Profalux Zigbee (or Somfy IO in option)
      Wired (Profalux only)

      Backstage :
      C30

      Min. limits :
      Profalux Electric Motor without backup
      LDC* min = 510 mm
      HCC* mini = 400 mm
      For smaller widths, please consult us

      Limitations of use for Ambio :
      LDC* = 4000 mm
      HCC* = 3050 mm

      Number of brackets for surface mounting Height Box Included
      < 1 800 mm : 2 brackets per slide
      < 3 000 mm : 3 brackets per slide
      < = 3 050 : 4 brackets per slide

      Ribs for the axing in the case of installation on brackets
      Mini : 60
      Maxi : 115

      Box :
      Shape of the box : square
      Sections of caissons: 132 / 155
      Dimensions (Height x Depth): 90 x 92 mm

      Namely For LDCs less than 749 mm, ask Profalux about feasibility.

      CE marking, Wind resistance Class 3 according to dimensions > Find all the details on wind resistance on our website Profalux.

      Please note : The mobile app « Vente & Volet » allows you to calculate in a few clicks the wind resistance class your rolling shutters, BSO or vertical stores may respect. For your project according to the DTU 34.4

      *LDC = Width of the back of the runners
      *HCC = Height of the box included

    Technical specification
    • Unique ref.ST
    • Product familyStore
    • Product groupStore Vertical Extérieur - AMBIO et STYLBIO ZIP
    • TypeObject (single object)
    • Date of publishing2020-09-27
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryWindows - Shades
    • IFC classificationWindow
    • Uniclass 2015 CodePr_30_59_07_05
    • Uniclass 2015 DescriptionAwnings
    • CSI MasterFormat 2014 Code10 73 13
    • CSI MasterFormat 2014 TitleAwnings
    • OmniClass Number23-17 13 19 21
    • OmniClass TitleComposite Awning Windows

    Region availability

    Europe
    France
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit