Publish your products
Volet Roulant Rénovation Visio Moustiquaire
Volet Roulant Rénovation Visio Moustiquaire
Volet Roulant Rénovation Visio Moustiquaire
    PROFALUX

    Volet Roulant Rénovation Visio Moustiquaire

    Find in the section « Download » every usefull informations for your project : technical drawings, data sheet, notice, downloading procedure of the « Vent & Volet » mobile app, argumentary of the connected general remote control Calyps’HOME®.  

    Rolling Shutter with Mosquito Net. 2 products in 1: True heat shield (insulation against cold and heat), defense against insects for improved building comfort.

    - Smallest box in its category with total erasure of the final slat in the box to limit the loss of glazing clearness
    - For safety: automatic Anti-lifting device from the outside, slides and final blade made of highly resistant extruded aluminum.
    - Exclusive Enduro chassis tested 14,000 cycles (40 years of operation with one ascent and descent per day)
    - Automatic Locking Device (DVA) developed by Profalux
    - 2 shapes of box to choose from: rounded, cut side
    - Possibility of recovering 4 mm of play-free width at the time of installation

    - Wide choice of colors: apron, box, runners and final slat to choose from the manufacturer's range (RAL and Futura)
    - Wide choice of colors for the canvas Mosquito net

    To know : Exists with optional mosquito screen awning - Also available in solar operation - compatible with a connected remote control (sold as an option) to close the shutters at the same time with a single button, even remotely. Compatible with BMS (Building Management System)

    INSTALLATION CASE

    - Installation WITHOUT RESERVATION
    Traditional construction with insulation from the inside or outside
    Under lintel nude outside
    Also possible in Wood Frame House
    Installation in external winding only


    Specification
    • Technical data
      Find all the technical product information in the technical data sheet available in "Download"

      NF PRODUCT

      Aluminium blades :
      - PX39 = curved blade 39 mm Alu double-wall profile with CFC-free polyurethane foam

      - PX39 Thermo-Reflex™ = curved slat 39 mm Aluminium double-walled profile with polyurethane foam with Thermo-Reflex™ winter special thermal lacquer to preserve the interior colour

      - PX39 ISOMAXX = curved slat 39 mm Double-walled aluminium profile with polyurethane foam with Thermo-Reflex™ thermal lacquer and Beckrytherm for double insulating effect Summer-Winter

      - PX40 = flat slat 40 mm Double-walled aluminium profile with CFC-free polyurethane foam

      PVC blades :
      - PVC40 : 40 mm curved blade

      Manoeuvres that can be done :
      Radio
      Wired

      Backstage :
      C48D

      Minimum Limits :
      Profalux Electric Motor without backup
      Min. width of the back panel = 530 mm
      Cabinet height Incl. min. cabinet height = 400 mm

      Limits of use for Visio Mourtiquaire Alu slats :
      depending on the type of blades - download the technical data sheet

      Casing :
      Shape of box: cut side, rounded
      Casing section: 123/ 132/155/170/205 - depending on blades and configurations.
      Minimum clearance on the window: Box section 123/132/155

      Dimensions H x Depth :
      123 x 161 mm
      132 x 170 mm
      155 x 191 mm
      170 x 204 mm
      205 x 235 mm

      Wind resistance V*3 or V*5 according to blades and / or dimensions

      Please note : The mobile app « Vente & Volet » allows you to calculate in a few clicks the wind resistance class your rolling shutters, BSO or vertical stores may respect. For your project according to the DTU 34.4

      * LDC = Width of the back of the guide rails
      * HCC = Height Including Cabinet Height".

    Technical specification
    • Unique ref.VM
    • Product familyVolets Roulants Rénovation avec Caisson
    • Product groupVolets roulants avec caisson Alu
    • TypeObject (single object)
    • Date of publishing2020-09-24
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryDoors - Shutters
    • IFC classificationWindow

    Region availability

    Europe
    France
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit