Publish your products
Volet Roulant Rénovation Visio Moustiquaire Store
Volet Roulant Rénovation Visio Moustiquaire Store
Volet Roulant Rénovation Visio Moustiquaire Store
Volet Roulant Rénovation Visio Moustiquaire Store
Volet Roulant Rénovation Visio Moustiquaire Store
    PROFALUX

    Volet Roulant Rénovation Visio Moustiquaire Store

    Find in the section « Download » every usefull informations for your project : technical drawings, data sheet, notice, downloading procedure of the « Vent & Volet » mobile app, argumentary of the connected general remote control Calyps’HOME®.  

    Visio Moustiquaire Store Rolling Shutter

    • Real heat shield (insulation against cold and heat), defence against intrusions for the improvement of the comfort of the Habitat.
    • 2 in 1 product with protection against insects, 23 colours of Moustiquaire Store, Toile soltis 86 Serge Ferrari®
    • Smallest box of its category with total erasure of the final blade in the box to limit the loss of clear glazing
    • For safety : automatic Anti-lift device from the outside, slides and end slat in very resistant extruded aluminium
    • Exclusive Enduro chassis tested 14,000 cycles (40 years of operation with one up and down/day)
    • Automatic Locking Device (ALD) developed by Profalux
    • Choice of 2 box shapes: rounded, cut side
    • Possibility to recuperate 4 mm width clearance when paving

    To know : Exists with optional mosquito screen awning - Also available in solar operation - compatible with a connected remote control (sold as an option) to close the shutters at the same time with a single button, even remotely

    INSTALLATION CASE
    Installation in external winding only
    - Installation WITHOUT RESERVATION
    Traditional construction with insulation from the inside or outside
    Under lintel* (outer winding or inner winding)

    Also possible in Wood Frame House

    The technical file extracted from our Range and Technical documentation is available in the download section.
    "

    Specification
    • Technical data
      Find all the technical product information in the technical data sheet available in "Download"

      NF PRODUCT

      Aluminium blades :
      - PX39 = curved blade 39 mm Alu double-walled profile with CFC-free polyurethane foam

      - PX39 Thermo-Reflex™ = curved slat 39 mm Aluminium double-walled profile with polyurethane foam with Thermo-Reflex™ winter special thermal lacquer to preserve the interior colour

      - PX39 ISOMAXX = curved slat 39 mm Double-walled aluminium profile with polyurethane foam with Thermo-Reflex™ thermal lacquer and Beckrytherm for double insulating effect Summer-Winter

      - PX40 = flat slat 40 mm Double-walled aluminium profile with CFC-free polyurethane foam

      PVC blades :
      - PVC40 : 40 mm curved blade

      Manoeuvres that can be done :
      Radio
      Wired

      Backstage :
      C48D

      Minimum Limits :
      Profalux Electric Motor without backup
      Min. width of the back panel = 530 mm
      Cabinet height Incl. min. cabinet height = 400 mm

      Limits of use for Visio Mourtiquaire Alu slats
      depending on the type of blades - download the technical pages.

      Casing :
      Shape of box: cut side, rounded
      Casing section: 123/ 132/155/170/205 - depending on blades and configurations.
      Minimum clearance on the window: Box section 123/132/155

      Wind resistance V*3 or V*5 according to blades and / or dimensions

      Please note : The mobile app « Vente & Volet » allows you to calculate in a few clicks the wind resistance class your rolling shutters, BSO or vertical stores may respect. For your project according to the DTU 34.4

      * LDC = Width of the back of the guide rails
      * HCC = Height Including Cabinet Height".

    Technical specification
    • Unique ref.VMS
    • Product familyVolets Roulants Rénovation avec Caisson
    • Product groupVolets roulants avec caisson Alu
    • TypeObject (single object)
    • Date of publishing2020-09-21
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryDoors - Shutters
    • IFC classificationWindow
    • UNSPSC nameAwnings
    • UNSPSC code30151901
    • Uniclass 2015 CodePr_30_59_07_05
    • Uniclass 2015 DescriptionAwnings
    • CSI MasterFormat 2014 Code10 73 13
    • CSI MasterFormat 2014 TitleAwnings
    • OmniClass Number23-17 13 19 21
    • OmniClass TitleComposite Awning Windows

    Region availability

    Europe
    France
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit