Publish your products
Volet Roulant Rénovation Visio
Volet Roulant Rénovation Visio
Volet Roulant Rénovation Visio
Volet Roulant Rénovation Visio
Volet Roulant Rénovation Visio
Volet Roulant Rénovation Visio
Volet Roulant Rénovation Visio
Volet Roulant Rénovation Visio
Volet Roulant Rénovation Visio
Volet Roulant Rénovation Visio
    PROFALUX

    Volet Roulant Rénovation Visio

    3.8 out of 5 stars3.8(10 reviews)

    Find in the section « Download » every usefull informations for your project : technical drawings, data sheet, notice, downloading procedure of the « Vent & Volet » mobile app, argumentary of the connected general remote control Calyps’HOME®.  

    Roller Shutter

    • Real heat shield (insulation against cold and heat), defence against intrusions for the improvement of the comfort of the Habitat
    • Smallest box in its category with total erasure of the final slat in the box to limit the loss of glazing clarity
    • For safety : automatic Anti-lift device from the outside, slides and end slat in highly resistant extruded aluminium
    • Exclusive Enduro chassis tested 14,000 cycles (40 years of operation with one up and down/day)
    • Automatic Locking Device (ALD) developed by Profalux
    • Possibility to recuperate 4 mm width clearance when paving

    To know : Exists with Mosquito Net or Mosquito Net Awning option - Also available in solar operation - compatible with a connected remote control Calyps'HOME (sold as an option) to close the shutters at the same time with a single button, even remotely. Also compatible with GTB (Gestion Technique de Bâtiment)

    INSTALLATION CASE
    Installation WITHOUT RESERVATION
    Traditional construction with insulation from the inside or outside
    Under lintel (outer winding or inner winding)
    Surface mounted (external winding)
    With inner winding, square box only
    Possible also in timber frame houses

    Specification
    • Technical data
      Find all the technical product information in the technical data sheet available in "Download"

      NF PRODUCT

      Aluminium blades :
      - PX39 = curved blade 39 mm Alu double-wall profile with CFC-free polyurethane foam

      - PX39 Thermo-Reflex™ = curved slat 39 mm Aluminium double-walled profile with polyurethane foam with Thermo-Reflex™ winter special thermal lacquer to preserve the interior colour

      - PX39 ISOMAXX = curved slat 39 mm Double-walled aluminium profile with polyurethane foam with Thermo-Reflex™ thermal lacquer and Beckrytherm for double insulating effect Summer-Winter

      - PX40 = flat slat 40 mm Double-walled aluminium profile with CFC-free polyurethane foam

      - PX55 = 55 mm curved blade 55 mm Double-walled aluminium profile with CFC-free polyurethane foam

      PVC blades :
      - PVC40 : 40 mm curved blade

      Moves that can be done :
      Radio
      Emergency move
      Wired
      Direct pull (except PX55)
      Oscillating rod (except PX55)

      Backstage :
      C48 - C62 - C62L - C63 (depending on configuration)

      Minimum Limits :
      Profalux Electric Motor without backup
      LDC * mini = 407 mm (435 if slide different from C48R)
      HCC* mini = 400 mm

      Electric Motor with emergency backup
      LDC * mini = 700 mm
      HCC* mini = 400 mm
      (mini cabinet 155 mm)

      Oscillating rod
      LDC * mini = 400 mm
      HCC* mini = 400 mm
      (mini cabinet 132 mm)

      Direct print PX39/PX40
      LDC * min = 705 mm
      HCC* mini = 400 mm
      (max. surface : 5m² - min. housing 132 mm)

      Limits of use of aluminium blades for Visio :
      depending on the type of blades - download the technical data sheet

      Casing :
      Shape of the box: square, cut side, rounded
      Casing section: 123/ 132/155/170/205/230 - depending on blades and configurations.
      Minimum clearance on the window : Box section 123/132/155

      Housing dimensions H x Depth :
      123 x 130 mm
      132 x 137 mm
      155 x 157 mm
      170 x 170 mm
      205 x 205 mm
      230 x 230 mm

      Telescopic swivel winch
      80° output as standard
      Optional extra length

      Wind resistance V*3 or V*5 according to blades and / or dimensions

      Please note : The mobile app « Vente & Volet » allows you to calculate in a few clicks the wind resistance class your rolling shutters, BSO or vertical stores may respect. For your project according to the DTU 34.4

      * LDC = Width of the back of the guide rails
      * HCC = Height Including Cabinet Height".

    Technical specification
    • Unique ref.VO
    • Product familyVolets Roulants Rénovation avec Caisson
    • Product groupVolets roulants avec caisson Alu
    • TypeObject (single object)
    • Date of publishing2020-09-26
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryDoors - Shutters
    • IFC classificationWindow

    Region availability

    Europe
    France
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit