Publish your products
Traffic Swinging Single Leaf Door (TSD)
Traffic Swinging Single Leaf Door (TSD)
Traffic Swinging Single Leaf Door (TSD)
Traffic Swinging Single Leaf Door (TSD)
    Profholod

    Traffic Swinging Single Leaf Door (TSD)

    ProfHolod’s traffic swinging doors (TSD) are designed to separate production and other premises in places with intensive traffic of personnel. The factory-made doors are ready for installation on technological, industrial premises, hospitals, food production facilities, trade and food enterprises, etc. ProfHolod’s sliding doors are not meant to completely seal the opening due to technical clearance gaps along the perimeter between the frame and the door leaf. The hinges with fixation can make the door remain open in the 90-degree position. ProfHolod’s sliding doors are available in custom sizes to insure best commercial application, ready for installation. The doors are equipped with the European-made hardware: Italian, Spanish, German — according to customer’s request.

    Specification
    • Core: rigid polyurethane foam by German Dow Chemical
      Сore density: 50 kg/m3
      Thermal conductivity coefficient of the core: 0.022 W/m*K.
      Door thickness: 40 mm.
      Door installation opening: height up to 2600 mm, width up to 2400 mm.
      Exterior and interior metal, including door shoulders: 0,5 mm thick galvanised steel, in RAL colours of your choice

    Technical specification
    • Unique ref.door-tsd
    • Product familyRefrigeration doors
    • Product groupTechnical steel door
    • TypeObject (single object)
    • Date of publishing2019-01-25
    • Edition number1
    Related
    • Material mainPolyurethane
    • Material secondarySteel
    • Designed inRussia
    • Manufactured inRussia
    Classification
    • BIMobject CategoryDoors - Door sets
    • IFC classificationDoor Panel
    • UNSPSC nameDoors
    • UNSPSC code301715
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 10 00
    • CSI MasterFormat 2014 TitleDoors and Frames
    • OmniClass Number23-17 11 00
    • OmniClass TitleDoors
    • CSI UniFormat II CodeC1020
    • CSI UniFormat II TitleInterior Doors

    Region availability

    Europe North America
    Russia
    United States
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit