Publish your products
Shaped profile for sandwich panels SP-10
Shaped profile for sandwich panels SP-10
Shaped profile for sandwich panels SP-10
Shaped profile for sandwich panels SP-10
    Profholod

    Shaped profile for sandwich panels SP-10

    Shaped profiles (flashings) are profiled metal items with several reinforcing ribs. 

    They are designed to protect the joints, edges, structural elements of the buildings. 

    Shaped profiles (flashings) are produced with the modern Futura (Italy) equipment. 

    The items are up to 3 000 mm long.

    Specification
    • Materials:

      Shaped profiles (flashings) are produced from the metal supplied by the leading Russian metal manufacturers (Novolipetsk Metallurgical Combinate (NLMK), Severstal, INSAYUR Group). The sheet’s thickness is 0,3 – 2 mm.

      Variants of metal:

      1. Cold rolled galvanized steel;
      2. Cold rolled galvanized steel coated with polyester paint according to the RAL catalogue;
      3. Stainless steel AISI 430 (for non-alimentary products);
      4. Stainless steel AISI 304 (for alimentary products);
      5. Cold rolled galvanized steel coated with Pural;
      6. Cold rolled galvanized steel coated with Plastisol;
      7. Cold rolled galvanized steel coated with Polyvinylidene fluoride (PVDF)
    Technical specification
    • Unique ref.SP-10
    • Product familyShaped profiles
    • Product groupGalvanized sheet steel
    • TypeObject (single object)
    • Date of publishing2018-09-19
    • Edition number1
    Related
    • Material mainSteel
    • Material secondaryPolyester
    • Designed inRussia
    • Manufactured inRussia
    Classification
    • BIMobject CategoryConstruction - Other
    • IFC classificationStructural Member
    • ETIM CodeEC002122
    • ETIM NameSnips
    • Uniclass 2015 CodePr_25_71_94_52
    • Uniclass 2015 DescriptionMetal sheet facings
    • CSI MasterFormat 2014 Code05 00 00
    • CSI MasterFormat 2014 TitleMetals
    • OmniClass Number23-13 19 11 11 11
    • OmniClass TitleThin Metal Sheets
    • CSI UniFormat II CodeF1010
    • CSI UniFormat II TitleSpecial Structures

    Region availability

    Europe North America
    Russia
    United States
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit