Publish your products
Fijo One OT2011 SHOWER ENCLOSURE
Fijo One OT2011 SHOWER ENCLOSURE
Fijo One OT2011 SHOWER ENCLOSURE
Fijo One OT2011 SHOWER ENCLOSURE
Fijo One OT2011 SHOWER ENCLOSURE
Fijo One OT2011 SHOWER ENCLOSURE
Fijo One OT2011 SHOWER ENCLOSURE
    Profiltek

    Fijo One OT2011 SHOWER ENCLOSURE

    4.7 out of 5 stars4.7(12 reviews)
    We manufacture made to measure enclosures 100% customizable in measure and design. Elegance and versatility are the key features of our Walk-in and Fijos One collection of bathroom enclosures, able to meet the requirements of any shower space, however large. Fixed glass panel for showers. Integrated hanger. Strengthening bar included.
    Specification
    • Shower Enclosure 8 mm tempered glassl. Teknoclean treatment included as standard. Edging finishes: White, Silver or Brilliant Chrome. Types of Glass: Clear, Master Carré, Acid, Carglass, Smoky Grey or Blue. Decoration finishes: Clear, Smoky Grey and Blue Sandblast decoration, or Imagik (Digital printing).
    Technical specification
    • Unique ref.128281
    • Product familyFijos One
    • Product groupWALK-IN
    • TypeObject (single object)
    • Date of publishing2010-08-02
    • Edition number1
    • Height (mm)1950
    • Width (mm)1600
    • Depth (mm)8
    Related
    • Material mainGlass
    • Material secondaryAluminum
    • Designed inSpain
    • Manufactured inSpain
    • Weight Net (Kg)59
    Classification
    • BIMobject CategorySanitary - Shower screens
    • IFC classificationFurnishing Element
    • UNSPSC nameGlass doors
    • UNSPSC code30171501
    • Uniclass 2015 CodePr_40_20_06_79
    • Uniclass 2015 DescriptionShower enclosures
    • CSI MasterFormat 2014 Code10 28 19
    • CSI MasterFormat 2014 TitleTub and Shower Enclosures
    • OmniClass Number23-31 17 17
    • OmniClass TitleShower Enclosures
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit